Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Bearings2D-6512: 203.2mm Inner Diameter Cone Bearing
HomeDrivetrainFinal DriveFinal Drive Bearings2D-6512: 203.2mm Inner Diameter Cone Bearing
2D-6512: 203.2mm Inner Diameter Cone Bearing

Cat® Cone Bearing facilitates smooth rotation within the equipment, ensuring efficient movement and reduced friction, enhancing overall performance

Brand: Cat

Product Images
2D-6512: 203.2mm Inner Diameter Cone Bearing
2D-6512: 203.2mm Inner Diameter Cone Bearing
2D-6512: 203.2mm Inner Diameter Cone Bearing
2D-6512: 203.2mm Inner Diameter Cone Bearing
2D-6512: 203.2mm Inner Diameter Cone Bearing

Cat® Cone Bearing facilitates smooth rotation within the equipment, ensuring efficient movement and reduced friction, enhancing overall performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-6512

Units of Measure

USMetric
Inside Diameter (mm): 203.2
Width (mm): 46.038
Inside Diameter (in): 8.0
Width (in): 1.8125
Material: Alloy Steel
View More
Compatible Models for part number 2D-6512

WHEEL TRACTOR

637 631C 633C

WHEEL SCRAPER

637 630B 631C 633B 631B 633 637B

WHEEL DOZER

834

WHEEL LOADER

992B 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced