Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2D-8009: 142.47mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
2D-8009: 142.47mm Inside Diameter Seal-O-Ring
2D-8009: 142.47mm Inside Diameter Seal-O-Ring

Cat®Rubber O Ring Seal (Drive Group, Gear Group, Power Train)

Brand: Cat

Product Images
2D-8009: 142.47mm Inside Diameter Seal-O-Ring
2D-8009: 142.47mm Inside Diameter Seal-O-Ring
2D-8009: 142.47mm Inside Diameter Seal-O-Ring
2D-8009: 142.47mm Inside Diameter Seal-O-Ring
2D-8009: 142.47mm Inside Diameter Seal-O-Ring

Cat®Rubber O Ring Seal (Drive Group, Gear Group, Power Train)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2D-8009
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2D-8009

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 142.47
Inside Diameter (in): 5.609
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 255
View More
Compatible Models for part number 2D-8009

UNDERGROUND ART TRUCK

AE40 AE40 II AD30 AD45 AD40

POWER MODULE

TR43-C18L

INTEGRATED TOOLCARRIER

IT18

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R2900G R1300 R1600 R2900 R1300G R1300G II

OFF HIGHWAY TRUCK

789D 775 773

MATERIAL HANDLER

M325D MH MH3022 MH3024

OEM SOLUTIONS

3412C

MOTOR GRADER

120H 16 120M 120K 135H 163H 140M 140K 140H 140K 2 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 16M 120H ES 160 16H 16G 140H NA 140 14H 14G 12H 24H 12M 24M 12K 120 160K 160H 160M 16H NA 160H NA 12H ES 14H NA 120K 2

WINCH

528 54H 57H 56H 57 56 55 54 59 58 59N 59L 58L

HYDRAULIC SHOVEL

6015 6015B

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6G2 LGP D6H II D6XE D10 D5R LGP D4H III D6R II 30/30 D4H D5R2 D4E D6F SR D6N OEM D5M D5N D5H D6C D6D D6N XL D6R D6T D6M D6N D6G D6H D6G SR D6 D5 D7 D6 XE D6N LGP D10N D10R D11N D6H XL D6H XR D6GC D5H XL D5R XL D7G2 D7R D7F D7G D7H D8R D8K D8L D8N D8H D9G D9R D9L D9N D9H DEUCE D6G2 XL D4H XL D7R II

WHEEL SKIDDER

528

MARINE ENGINE

C9.3 C9 C7

PIPELAYER

587T 587R 578 561N 561M 561C PL87 PL72 583R 572G 583K 571G 589 594H 594

MINING EXCAVATOR

5110B

EXCAVATOR

330 L 345B II 215B 215C 215D 225B 225D 330B LN 345B 219D 330-A L 330 LN 229D 345B L 330-A L 231D M325D MH 330B 330B L 229 225 219 215 330-A 330-A LN M318 M320

VIBRATORY COMPACTOR

CB-224B CB-214B

PETROLEUM PACKAGE

TH35-C11I TH35-C13T TH35-C13I TH35-C15T TH31-E61 TH35-C15I TH31-C9P TH31-C9T TH31-C9I TH35-E81

RIPPER SCARIFIER

16G

GENERATOR SET

C9.3 C9

WHEEL TRACTOR

650B 633E II 651B 651E 660B 631K 615C II 631D 631E 631C 631G 641B 666B 621K OEM 615 611 621 637 651 623B 623G 623H 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621H 615C 627B 627G 627H 627E 627F 637G 637D 637E 637K

MARINE TRANSMISSION

7211 7221

HYDRAULIC CONTROL

183B

TRACK LOADER

983 977H 977K 977L 983B

SOIL COMPACTOR

825C 825B

PETROLEUM TRANSMISSION

TH31-E61 CX48 TH35-E81

EJECTOR TRUCK

730C 730C2 EJ 730

WHEEL DOZER

854G 854K 844K 834 824B 834B 824C

LANDFILL COMPACTOR

836 826C 826B

AG TRANSMISSION

TA19-M2WD TA19-M4WD

FOREST PRODUCTS

FB221

TELEHANDLER

TH560B TH580B TH460B

WHEEL LOADER

988B G916 988K 980 988 994 992 916 980G II 980F II 990K 993K 980B 992D 992B 980C 992C 980F 980H 980G 992G 992K

CHALLENGER

65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C

ARTICULATED TRUCK

725C D44B 730C2 D20D D35HP D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350D D350C D300E II D550B D300E D300D D300B 725C2 730 EJECTOR D400D 730C 725 D40D 730 735

RIPPER

D5 7 6 5 4 9 8 8D 11 10

WHEELED EXCAVATOR

M322D MH M322 W330B M325C MH MH3026 MH3024 M318C M324D2 MH M318D MH M322D2 M322F M322D M322C M318C MH M322D2 MH

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C9

TRUCK

773G LRC 775G 775F 775E 775D 789C 789D 777C 777B 777D 775G OEM 769B 769D 769C 785 789 793 793B 793C 69D 773E 773D 773G 773F 773G OEM 773B 769 773 777 775G LRC

WHEEL SCRAPER

666B 621E 657G 621G 621F 621B 657E 657B 623F 623E 637K 627G 627F 627E 666 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

POWERTRAIN

TR43M44-C13B

LOGGER

227

TRACTOR

772B 772 776 776D 776C 776B 768C 768B

BULLDOZER

977A 824S 834U 834S 6 825 9SU 8SU 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert