Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2D-8155: 91mm Long Taper Lock Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2D-8155: 91mm Long Taper Lock Steel Stud
2D-8155: 91mm Long Taper Lock Steel Stud

Fully Threaded Stud (Rod)

Brand: Cat

Product Images
2D-8155: 91mm Long Taper Lock Steel Stud
2D-8155: 91mm Long Taper Lock Steel Stud

Fully Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-8155
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Low Alloy Steel
Overall Length (in): 3.58
Stud Thread Size (in): 1/2-13
Screw Length - A (in): 3 9/16
Thread Size (in - TPI) (in): 1/2 - 13
Thread: Coarse Thread UNC
View More
Compatible Models for part number 2D-8155

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

GENERATOR

SR500 SR4 SR5 SR4B

POWER MODULE

C32 PM3412

WHEEL TRACTOR-SCRAPER

657 651

LOAD HAUL DUMP

R1300G R3000H R2900G R2900 XE R1300 R2900

MOTOR GRADER

16 12F 14E

OEM SOLUTIONS

3412C

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D5 D8K D8H D9R D8R II D5B D11N D11R D5E

MARINE ENGINE

C18 MARINE C18 C15 3408B 3408C 3412C 3412E 3412

PIPELAYER

583K 561C

MINING EXCAVATOR

5230

EXCAVATOR

M325C

PETROLEUM PACKAGE

C18

WHEEL TRACTOR

650B 651B 651E 660B 657E 657B 657G 651 641B 666B

GENERATOR SET

C18 GEN SET C18 GEN SE DE600SGC DG400 DE500 DE605GC DE630 3412 DE500SGC C32 GEN SET C18 GENSET G3412C DG500 DE715GC C18 DG350 3408C C27 3412C C32 DG450 DE660GC G3412

HYDRAULIC CONTROL

183B

ENGINE

C32 INDUSTRIAL G3412 C32B INDUSTRIAL G3408 C27 INDUSTRIAL G3412C

TRACK LOADER

963B

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

2016 C32 3412E C27 3512E

COLD PLANER

PR-1000C PR-1000 PR-750B

PETROLEUM GEN SET

C27

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3412 3408B 3408C POWER SYS G3412C 3412C 3408

ARTICULATED TRUCK

D400E D350E

RIPPER

8D

INDUSTRIAL ENGINE

C32 3412 C27 C7.1 3412E 3412C 3408E 3408B 3408C CG137-08 C32B

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced