Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2D-8426: 60mm Length Fully Threaded Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2D-8426: 60mm Length Fully Threaded Stud
2D-8426: 60mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Product Images
2D-8426: 60mm Length Fully Threaded Stud
2D-8426: 60mm Length Fully Threaded Stud
2D-8426: 60mm Length Fully Threaded Stud
2D-8426: 60mm Length Fully Threaded Stud
2D-8426: 60mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-8426
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Low Alloy Steel,Alloy Mixed: Metal
Overall Length (in): 3.19
Stud Thread Size (in): 1/2-13
Screw Length - A (in): 3 1/8
Thread Size (in - TPI) (in): 1/2 - 13
Thread: Coarse Thread UNC
View More
Compatible Models for part number 2D-8426

GENERATOR

WEG

UNDERGROUND ART TRUCK

AE40 AD45B AD45 AD40

WHEEL TRACTOR

633E II 623B 623G 623H 623E 623F 621B 633C 621K OEM 621R 621E 621F 633D 657G 621G 621H 621S 627 621 623 639D 627B 627G 627H 627E 627F 637 631K 631D 631E 631C 631G 637G 637D 637E 637K

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 623K LRC 623K 621K

HYDRAULIC CONTROL

192 191 181 182 165 163 161 143 183B 153 150 151 141 140

ENGINE

C27 INDUSTRIAL

TRACK LOADER

951C 951B 955H

COLD PLANER

PR-750B

WHEEL DOZER

854G

MOTOR GRADER

120B 120 12F 12E 16H NA 140B 14H NA 16H 16G 140 14H 14G 14E

WHEEL LOADER

960F 950B/950E 950B 950E 950F 936E 936F 936 966C G936 966R 950F II

TRACK-TYPE TRACTOR

D6H XL D6H XR D7H D8K D8N D8H D9N DEUCE 30/30 D10N D11N D11R D7R II D6H

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3408B 3408C 3408

ARTICULATED TRUCK

D400D D40D

RIPPER

8D 11

MARINE ENGINE

D336

PIPELAYER

583K 561B 561C

INDUSTRIAL ENGINE

C32 3412 3412E 3412C 3408B

TRUCK

789C 777C 777B 777D 69D 769D 769C 785C 785D

WHEEL SCRAPER

623F 623E 637K 627F 627E 621E 657G 621F 657 621B 657E 657B

QUARRY TRUCK

771D 771C 777E

TRACTOR

776D 776C 776B 768C

BULLDOZER

11U 11SU 8S 955

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced