Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type2D-9359: 38.23mm Outer Diameter Lip Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type2D-9359: 38.23mm Outer Diameter Lip Type Seal
2D-9359: 38.23mm Outer Diameter Lip Type Seal

Cat® Lip Type Seal prevents the leakage of fluids and the ingress of contaminants, maintaining the integrity and efficiency of components

Brand: Cat

Product Images
2D-9359: 38.23mm Outer Diameter Lip Type Seal
2D-9359: 38.23mm Outer Diameter Lip Type Seal
2D-9359: 38.23mm Outer Diameter Lip Type Seal
2D-9359: 38.23mm Outer Diameter Lip Type Seal
2D-9359: 38.23mm Outer Diameter Lip Type Seal

Cat® Lip Type Seal prevents the leakage of fluids and the ingress of contaminants, maintaining the integrity and efficiency of components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-9359
Material: Fluoroelastomer (FKM) Rubber,Plastic Plastic
View More
Compatible Models for part number 2D-9359

WHEEL SKIDDER

518 518C 528B 530B 528

CHALLENGER

65B 65

WHEEL TRACTOR

627B 621B 637D 657B 623B 631D 651B 641B

BOOM

120C

EXCAVATOR

229 225 215B 225B 215

WINCH

528 518

GRAPPLE

518 120C 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

920 G910 930 930R 930T

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced