Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersHydraulic & Transmission Filters1R-0719: Hydraulic/Transmission Oil Filter
HomeFilters & FluidsFiltersHydraulic & Transmission Filters1R-0719: Hydraulic/Transmission Oil Filter
1R-0719: Hydraulic/Transmission Oil Filter

Standard Efficiency Hydraulic/Transmission Oil Filter

Brand: Cat

Product Images
1R-0719: Hydraulic/Transmission Oil Filter
1R-0719: Hydraulic/Transmission Oil Filter
1R-0719: Hydraulic/Transmission Oil Filter
1R-0719: Hydraulic/Transmission Oil Filter

Standard Efficiency Hydraulic/Transmission Oil Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1R-0719
Efficiency Rating: Standard Efficiency
Material: Other Mixed: Metal-Nonmetal
Efficiency Category: Standard Efficiency
View More
Compatible Models for part number 1R-0719

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

WHEEL TRACTOR

615 611 613C II 615C 615C II 613C

WHEEL TRACTOR-SCRAPER

613G

SOIL COMPACTOR

825G 815B 815F

LOAD HAUL DUMP

R3000H R1700 II R1600G R1600H R2900G R1600 R1700G R2900

EJECTOR TRUCK

740 D400E II

COLD PLANER

PM-201 PM-565 PM-565B

WHEEL DOZER

834B 814B 824G 814F

LANDFILL COMPACTOR

836 826C 826G 816B 816F

WINCH

59N 59L 58L 54H

MOTOR GRADER

12H 12G 120H 120G 160H 160G 16H NA 160H NA 160H ES 12H NA 12H ES 14H NA 140H 140G 16H 140H NA 130G 140H ES 14H

TRACK SKIDDER

527 D5HTSK II 517 D4HTSK III

WHEEL LOADER

966F II 972G 988F II 994 972G II 980G II 988B 988F 992D 980C 992C 980F 980G 966D 966F 966E 966G 994D 970F 966G II

WHEEL SKIDDER

528B 530B

TRACK-TYPE TRACTOR

D9R D9N D9 GC D4H III D4H XL D3C III D4C III D10N D5C III D4H D5M D5H

ARTICULATED TRUCK

D400E D250E D400D D25D D350E D350D D30D D250E II D300E D350E II D40D 740 D400E II 735 OEM 735 D300E II

RIPPER

4 9

PIPELAYER

589 561M

QUARRY TRUCK

771D 771C

TRUCK

785 789 797 793B 793C 789C 777C 777B 789B 777D 772 770 777 769D 769C 785C 785B

TRACTOR

776 776D 776C 776B 784B 768C

BULLDOZER

4S 4P 9U 9SU 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced