Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings2F-6066: 1.640" Inner Diameter Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings2F-6066: 1.640" Inner Diameter Retaining Ring
2F-6066: 1.640" Inner Diameter Retaining Ring

Cat® 1.640" Inner Diameter Internal Retaining Ring

Brand: Cat

Product Images
2F-6066: 1.640" Inner Diameter Retaining Ring
2F-6066: 1.640" Inner Diameter Retaining Ring
2F-6066: 1.640" Inner Diameter Retaining Ring
2F-6066: 1.640" Inner Diameter Retaining Ring
2F-6066: 1.640" Inner Diameter Retaining Ring

Cat® 1.640" Inner Diameter Internal Retaining Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2F-6066
Material Description: spring steel
Notes: Free Diameter: 41.671875, Radial Wall: 0, Lug Height: 0, Groove Width : 0, Groove Diameter: 0, SHAFT_DIA: 0
Material: Carbon Steel
Thickness (mm): 3.175
Cross Holes: No
View More
Compatible Models for part number 2F-6066

TRACK-TYPE TRACTOR

D6G SR D6D SR D6F SR D6E SR D6C D6D

WHEEL TRACTOR

627 621 623 639D 633E II 627B 627G 627E 623B 627F 637 623G 631D 631E 623E 623F 631C 631G 621B 633C 637G 637D 637E 621R 621E 621F 633D 621G 621S

RIPPER

977 6 5

MARINE ENGINE

D337

HYDRAULIC CONTROL

163 143 153 141 140

WHEEL SCRAPER

630B 627 631G 623G 631D 623F 631C 631E 627G 627F 623E 631B 633 639D 627B 627E 637 621E 633E 621G 621F 633B 637E 633D 621B 637G 637D

BULLDOZER

6A 6S

MOTOR GRADER

140B 120B 120 12F 12E 140 14E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced