Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2F-8057: 7/8''-14 Hex Slotted Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2F-8057: 7/8''-14 Hex Slotted Nut
2F-8057: 7/8''-14 Hex Slotted Nut

Cat® Steel Hex Full Slotted Castle Jam Nut for Steering Cylinder and Steering Linkage

Brand: Cat

Product Images
2F-8057: 7/8''-14 Hex Slotted Nut
2F-8057: 7/8''-14 Hex Slotted Nut
2F-8057: 7/8''-14 Hex Slotted Nut
2F-8057: 7/8''-14 Hex Slotted Nut
2F-8057: 7/8''-14 Hex Slotted Nut

Cat® Steel Hex Full Slotted Castle Jam Nut for Steering Cylinder and Steering Linkage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2F-8057

Units of Measure

USMetric
Thickness (mm): 19.05
Thickness (in): 0.75
Nut Type: Hex
Thread Size (in - TPI) (in): 7/8-14
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.034
Coating: Zinc Flake
Thread Size (mm): 0.875
Class or Grade: Sae J995 Grade 5 (120 Ksi)
Material Description: ASTM A489-00
Notes: Thickness of Nut-Slot: 4.7625
Hole Thread Pitch: 14.0
Thread Size (dia x pitch) (mm): 7/8x14
Drive (mm): 33.32
Drive (in): 1.312
View More
Compatible Models for part number 2F-8057

ROAD RECLAIMER

RM600 RM800

ROTARY MIXER

RM800

STABILIZER MIXER

SM-350

RECLAIMER MIXER

RM800 RM-350

MOTOR GRADER

12H NA 12H 12G 12M 12K 120H 120G 163H 135H NA 12H ES 120H ES 160 12M 3 12M 2 120 140M 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 160M 2 160M 3 120H NA 160M 140H NA 150 130G 140K 2 120 GC 140M 3 140M 2 140H ES 140 143H 135H 160H NA 140 GC 160H ES 120K 2 120M 2

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced