Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins2H-2255: 17.46mm Long Chamfered End Steel Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins2H-2255: 17.46mm Long Chamfered End Steel Dowel Pin
2H-2255: 17.46mm Long Chamfered End Steel Dowel Pin

Solid Dowel Pin

Brand: Cat

Product Images
2H-2255: 17.46mm Long Chamfered End Steel Dowel Pin
2H-2255: 17.46mm Long Chamfered End Steel Dowel Pin
2H-2255: 17.46mm Long Chamfered End Steel Dowel Pin
2H-2255: 17.46mm Long Chamfered End Steel Dowel Pin
2H-2255: 17.46mm Long Chamfered End Steel Dowel Pin

Solid Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-2255

Units of Measure

USMetric
Pin Type: Solid
Pin Diameter (mm): 6.0
Overall Length (mm): 17.0
Material: Hardened Steel,Low Alloy Steel
Notes: End Type: Chamfer, Chamfer
Pin Diameter (in): 0.24
Overall Length (in): 0.69
View More
Compatible Models for part number 2H-2255

TRUCK ENGINE

1674 1693

WHEEL TRACTOR

623B 623E 633C 639D 627B 627E 637 631C

MARINE TRANSMISSION

7241 7211 7231 7221

HYDRAULIC CONTROL

183B

TRACK LOADER

983 977H 955H

SOIL COMPACTOR

825B

EJECTOR TRUCK

740 730C2 EJ 730 730C 740B

WHEEL DOZER

834 824B 844 834G 834H 834B 834K 854 854G 854K 844H 844K

LANDFILL COMPACTOR

836 836H 836G 836K 826B

MOTOR GRADER

16

WINCH

528 54

WHEEL LOADER

988F II 988 990K 990H 990 993 992 993K 988B 988G 988H 988F 988K 992D 992B 992C 992G 992K 990 II

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D8K D8H D4H

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 740B 730C 725 725C2 740 735B 730 735 OEM 735

RIPPER

8D

MARINE ENGINE

D334 D343

PIPELAYER

583K

INDUSTRIAL ENGINE

D320A D343

TRUCK

769 769B

WHEEL SCRAPER

623E 666 666B 627E 657 657B

TRACTOR

768B

BULLDOZER

8S 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced