Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-3737: 5/16''-24 x 5/8'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-3737: 5/16''-24 x 5/8'' Hex Head Bolt
2H-3737: 5/16''-24 x 5/8'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
2H-3737: 5/16''-24 x 5/8'' Hex Head Bolt
2H-3737: 5/16''-24 x 5/8'' Hex Head Bolt
2H-3737: 5/16''-24 x 5/8'' Hex Head Bolt
2H-3737: 5/16''-24 x 5/8'' Hex Head Bolt
2H-3737: 5/16''-24 x 5/8'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-3737

Units of Measure

USMetric
Bolt Length (in): 0.625
Bolt Length (mm): 15.88
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.125
Material: STEEL,Alloy Zinc,Carbon Steel
Grip Length (mm): 3.17
Hand of Thread: RH
Thread Size (in): 0.012
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x24
View More
Compatible Models for part number 2H-3737

WHEEL TRACTOR

650B 651B 660B 657B 613 613B 641B 666B

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

TRACK LOADER

935B

LOAD HAUL DUMP

R1300G R1300G II

BACKHOE LOADER

416 426 428 438 436

WINCH

528 59N 59L 58L 59 58

TELEHANDLER

RTC60 RT60 RT50 RT50SA

WHEEL LOADER

960F 950B/950E 950B 950E 950F 994 G926 916 G916 926 926E 966C 950 950F II

TRACK-TYPE TRACTOR

D8L D9G D9L D9N D9H D10N

WHEEL SKIDDER

525 515 528 528B 530B

GEN SET ENGINE

3145 D399

ASPHALT PAVER

AP-1200

RIPPER

9 8 10

MARINE ENGINE

D379A D379B D399 C9 D349 D346 D348 D398A D398B

MINING EXCAVATOR

5230

INDUSTRIAL ENGINE

D342 D348 D349 D346 D398B D398 D399 D353C D353E D353D D342C D379 D379B

CABLE CONTROL

619

TRUCK

785 789 793B 793C 789C 777B 789B 769 773 777 769B 785C 785B

WINDROW ELEVATOR

WE-851B

GAS ENGINE

G398 G399 G379A G342C G353D G379

TRACTOR

772 776 776B 784C 784B 768B

EXCAVATOR

225 214 213

BULLDOZER

10SU 10U 8A 8S 8U 9C 9U 9S 9SU

VIBRATORY COMPACTOR

CB-424 CS-431B CS-433B CP-433B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced