Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-3764: 1/4"-20 x 1 1/2" Socket Head Internal Hex Screw
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
2H-3764: 1/4"-20 x 1 1/2" Socket Head Internal Hex Screw
2H-3764: 1/4"-20 x 1 1/2" Socket Head Internal Hex Screw

Cat® External Hexagonal Headed Bolt of 1/4-20" Threaded

Brand: Cat

Product Images
2H-3764: 1/4"-20 x 1 1/2" Socket Head Internal Hex Screw
2H-3764: 1/4"-20 x 1 1/2" Socket Head Internal Hex Screw

Cat® External Hexagonal Headed Bolt of 1/4-20" Threaded

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
2H-37642H-3764
8X-84088X-8408
8X-84098X-8409
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2H-3764
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2H-3764

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): 1/4x20
Grip Length (in): 0.5
Bolt Type: Socket Head
Thread Size (in): 0.01
Class or Grade: ASTM A574 (180 ksi)
Bolt Length (in): 1.5
Thread Size (mm): 0.250
Grip Length (mm): 12.7
Bolt Length (mm): 38.1
View More
Compatible Models for part number 2H-3764

PUMPER

CPT372

TRUCK ENGINE

3208

SHOVEL LOGGER

345C

LOAD HAUL DUMP

R1700 II

MOTOR GRADER

12H 12G 120H 120G 160H 160G 135H 160H NA 160H ES 12H NA 163H 135H NA 12H ES 120H ES 163H NA 140H 140G 120H NA 140H NA 130G 140H ES 143H 14G

WHEEL SKIDDER

535C 545C 525C 530B

ASPHALT PAVER

AP-800 AP-800B AP-200B

MARINE ENGINE

D330A D330B

PIPELAYER

561B 561D 561C

FORESTRY PRODUCTS

548 558 568 538

LOG LOADR FORST MACH

558

EXCAVATOR

229 322B L 225 325D FM LL 325B L FM538 231D 235 FM548 568 FM LL 225B 225D 325C FM 330B L 330D FM 548 325D FM 235B 235C 235D 558 568 FM 245 FM558 330C FM 538 FM568

VIBRATORY COMPACTOR

CB-434

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

613C II

EJECTOR TRUCK

D400E II

BACKHOE LOADER

442D 430D 424D 420D 432D

COLD PLANER

PR-1000C PR-1000 PR-450 PR-750B

FOREST PRODUCTS

OTHER

ELECTRIC ROPE SHOVEL

7495 HF 7495

CHALLENGER

55 35 45

ARTICULATED TRUCK

D350E II D400E II

WHEELED EXCAVATOR

M325C MH M325B

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

D320A

QUARRY TRUCK

771D 775D

TRUCK

775F 797 775E 793C 789C 777D 777F 773E 772 773D 770 773F 769D 785C

TRACTOR

784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert