Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2H-3787: 1 1/8''-7 Hex Jam Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2H-3787: 1 1/8''-7 Hex Jam Nut
2H-3787: 1 1/8''-7 Hex Jam Nut

Inch

Brand: Cat

Product Images
2H-3787: 1 1/8''-7 Hex Jam Nut

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-3787

Units of Measure

USMetric
Thickness (mm): 15.48
Thickness (in): 0.609
Nut Type: Hex
Thread Size (in - TPI) (in): 9/8-7
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0.044
Coating: Zinc
Class or Grade: Sae J995 Grade 5 (120 Ksi)
Thread Size (mm): 1.125
Hardened: Yes
Nut Width - 3 (in): 1 11/16
Thread: Coarse Thread UNC
Thread Size (dia x pitch) (mm): 1.125x7
Drive (mm): 42.86
Finish: Zinc Plated
Drive (in): 1.687
View More
Compatible Models for part number 2H-3787

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RR-250 RR-250B

ASPHALT PAVER

AP-200B AP-200

RECLAIMER MIXER

RM-250C

FRONT SHOVEL

235C

SOIL COMPACTOR

815

EXCAVATOR

235 235B 235C 235D

WHEEL DOZER

814 824 834 824B

LANDFILL COMPACTOR

816

WHEEL LOADER

966C 980B 988 950 980

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced