Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Nuts2H-3790: Hex Head Self-Locking Nuts, Zinc Plated
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Nuts2H-3790: Hex Head Self-Locking Nuts, Zinc Plated
2H-3790: Hex Head Self-Locking Nuts, Zinc Plated

Inch

Brand: Cat

Product Images
2H-3790: Hex Head Self-Locking Nuts, Zinc Plated
2H-3790: Hex Head Self-Locking Nuts, Zinc Plated
Contact your dealer for replacement options.

Inch

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 2H-3790

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

View More
Specifications for part number 2H-3790

Units of Measure

USMetric
Hand of Thread: RH
Material: Carbon Steel,Alloy Mixed: Metal,Other Mixed: Metal-Nonmetal,Alloy Zinc
Thickness (in): 0.875
Thread Size (in): 0.03
Coating: Zinc
Thread Size (mm): 0.750
Hardened: Yes
Thickness (mm): 22.23
Nut Width - 3 (in): 1 1/16
Thread: Coarse Thread UNC
Nut Height - 2 (in): 0.88
Nut Type: Hex
Thread Size (dia x pitch) (mm): 3/4x10
Drive (mm): 26.9
Finish: Zinc Plated
Drive (in): 1.059
Thread Size (in - TPI) (in): 3/4 - 10
View More
Compatible Models for part number 2H-3790

WHEEL TRACTOR

621 621B

HYDRAULIC CONTROL

143 140

COLD PLANER

PR-1000C PR-1000 PR-450C PR-450 PR-750B

WHEEL LOADER

966C 950

ROAD RECLAIMER

RR-250

TRACK-TYPE TRACTOR

D4D D4E D4E SR

SOIL STABILIZER

SS-250

ASPHALT PAVER

AP-200 AP-800 AP-800B AP-1050 AP-1000 AP-1200 AP-200B

ARTICULATED TRUCK

D300D D300B D250B D40D D400D D25D D350D D30D

RIPPER

4

PIPELAYER

572G 571G 561B 561D 561C

ASPHALT SCREED

10 FT

WHEEL SCRAPER

651E 631D 631E 623B 627B 613 621B 613B

LOGGER

227

BULLDOZER

4A

VIBRATORY COMPACTOR

CP-563 CP-533C CP-553 CS-553 CS-551 CS-563 CP-563C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced