Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2H-3940: Special 90 Degree Elbow Adaptor
HomeHydraulicsOther Hydraulic Components2H-3940: Special 90 Degree Elbow Adaptor
2H-3940: Special 90 Degree Elbow Adaptor

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
2H-3940: Special 90 Degree Elbow Adaptor
2H-3940: Special 90 Degree Elbow Adaptor

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-3940
Material Description: Plated Steel
View More
Compatible Models for part number 2H-3940

GENERATOR

SR4

POWER MODULE

PM3516 3516B PMG3516

LOAD HAUL DUMP

R1700 II

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D 773 785D 793 789D

MOTOR GRADER

120H 120G 16 120M 120K 135H 160H ES 12H NA 163H 120H ES 140K 140H 140G 16H 16G 140H NA 130G 140K 2 143H 14H 14G 12H 12G 12M 12K 120 160K 160H 160G 16H NA 160H NA 140 GC 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES 120K 2

ROTARY CUTTER

RC7

TRACK-TYPE TRACTOR

D9G D9H

MARINE AUXILIARY

3516B 3512C 3512B C32

MARINE ENGINE

D353E 3516 3512 D353C D353D C18 D379A D379B D399 D342C D330C 3408B D349 D346 D348 D398A D398B D342 D343 D337F D326F 3512B D333A D333C C32 C32 MARINE 3412C 3304 3412E 3306 3412D 3412 3408 3406

MINING EXCAVATOR

5230B 5130 5230 5130B

PETROLEUM PACKAGE

C18

RIPPER SCARIFIER

16G

GENERATOR SET

G3406 G3516 G3512 3412C C32 3516 C18 3512 3512B 3516B

WHEEL TRACTOR

650B 633E II 651B 651E 660B 627 621 623 637 631D 631E 631C 631G 641 651 641B 657 666B 666 623B 623G 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621S 639D 627B 627G 627E 627F 637G 637D 637E

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

ENGINE

C32 MARINE 3512PETROL G3516J 3516E 3516PETROLEUM G3406

PETROLEUM ENGINE

3516 3512 3516C 3516B 3512C

SOIL COMPACTOR

825C

WHEEL DOZER

824C

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

826C

WHEEL LOADER

994 980C 994F 994D 994H

ROAD RECLAIMER

RM800 RM600

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3516B D398B D379B G3516B D399 3512 3516

MARINE GEAR

3181

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

D342 D343 D348 D349 D346 D398B 3408B 3304 3306 3412 D333C 3406 3512 3516 D398 D399 D353C D353E D353D D342C D330C D379 D379B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

627 651E 666B 631G 631E 621E 633E 657G 621F 633D 621B 657E 657B 623B 637E 637G 637B 637D 666 627G 627F 639D 627B 627E 637 657

TRUCK

785 789 793 797 793D 793B 793C 793F 69D 773E 773D 785C 785D 797B 773B 785B 793F CMD 775E 775D 795F AC 789C 789D 777C 777B 789B 777D 769 773 777 769B 769D 769C

GAS ENGINE

G398 G399 G3512B G3512J G379A G3508J G3508B G3516J G3406 G3516B G3512 G3516 G379 G3508

TRACTOR

772 776 776D 776C 776B 768C 768B 772B 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced