Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings2H-4406: Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings2H-4406: Compression Spring
2H-4406: Compression Spring

Cat® Compression Spring stores energy, resists axial force, and returns to shape after compression, ensuring stability in demanding applications.

Brand: Cat

Product Images
2H-4406: Compression Spring
2H-4406: Compression Spring

Cat® Compression Spring stores energy, resists axial force, and returns to shape after compression, ensuring stability in demanding applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-4406
Material Description: Steel
Notes: Solid Length: 20.9296, Free length: 38.89375, Assembled Length: 26.19375, Load at Assembled Length: 154.631, Total Coils: 9, Spring Rate NMM: 12.176
Wire Diameter - C (in): 2.3241
Material: Carbon Steel
Coating: Phos/oil
View More
Compatible Models for part number 2H-4406

TRUCK ENGINE

1673B 1693 1673 1676

INTEGRATED TOOLCARRIER

IT12 IT18B IT28 IT28B IT18

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

977D 955C

LOAD HAUL DUMP

R1700 II

MOTOR GRADER

16

COMPACT WHEEL LOADER

910

WHEEL LOADER

G926 916 936E G910 936F G916 926 980C 980F 950B/950E 936 926E 966D 966C 966F 966E G936 950B 950E 950F 966R 930R 930T 950F II

TRACK-TYPE TRACTOR

D7F D7G D6D SR D5 D4D D8H D4E D4E SR D9E D5B D5E D6E SR D6C D6D

RIPPER

4

MARINE ENGINE

D333A

PIPELAYER

583H 561B 561C

INDUSTRIAL ENGINE

D320A

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced