Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-5330: 3/8''-16 x 2 7/8'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
2H-5330: 3/8''-16 x 2 7/8'' Hex Head Bolt
2H-5330: 3/8''-16 x 2 7/8'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Product Images
2H-5330: 3/8''-16 x 2 7/8'' Hex Head Bolt
2H-5330: 3/8''-16 x 2 7/8'' Hex Head Bolt
2H-5330: 3/8''-16 x 2 7/8'' Hex Head Bolt
2H-5330: 3/8''-16 x 2 7/8'' Hex Head Bolt
2H-5330: 3/8''-16 x 2 7/8'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2H-5330
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2H-5330

Units of Measure

USMetric
Bolt Length (in): 2.875
Bolt Length (mm): 73.02
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.187
Material: STEEL,Carbon Steel,Alloy Zinc
Grip Length (mm): 55.56
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 2H-5330

GENERATOR

WEG SR4

TRUCK ENGINE

3408B 3408

POWER MODULE

PM3412 XQG135

OFF HIGHWAY TRUCK

773

OEM SOLUTIONS

3412C

WINCH

57H 56H 56 58

MOTOR GRADER

120B 16 140B 140 14E 120 12F 12E

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6H II D4D D4E D5B D5E D6E SR D6C D6D D6H D7F D7G D7H D5 D8K D8L D8N D8H D9G D4E SR

MARINE ENGINE

D353E D353C D353D D330A D330B D342C D330C 3408B 3408C 3516E D342 3512E D333A D333B C30 C32 3412C 3304 3412E 3304B 3412 3408

PIPELAYER

561B 561C 583K 589

EXCAVATOR

215B 215C 219 215

VIBRATORY COMPACTOR

CB-534

GENERATOR SET

3412C G3306 3408C G3306B

WHEEL TRACTOR

650B 633E II 660B 631D 631E 631G 657B 633D 639D 637G 637D 637E

HYDRAULIC CONTROL

48 143 183B 141 140

ENGINE

3512E 3516E

TRACK LOADER

983 977D 977H 977K 955C 955H 955K 955L

LOCOMOTIVE ENGINE

3516B 3512B 3508B

PETROLEUM ENGINE

3512 3412E

COLD PLANER

PR-450C PR-450

WHEEL DOZER

834 824B 824

PETROLEUM GEN SET

G3306B

WHEEL LOADER

988 980B

ENGINE - MACHINE

3304 3408

GEN SET ENGINE

3408B 3408C 3304B 3306B 3306 3304 3412 POWER SYS 3412C 3408

ARTICULATED TRUCK

D550B D44B

RIPPER

8D 7 6 4 8

INDUSTRIAL ENGINE

3516B D342 D343 D348 D346 3408E 3408B 3408C 3512E 3306B 3304 3306 D320A 3412 D333C 3304B 3412E 3412C D353C D353E D353D D342C D330C

TRUCK

793D 793B 793C 69D 773E 773D 773B 775E 775D 769 769B 769D 769C

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

633 666B 633B 657E 666

TRACTOR

768C 768B 772B

GAS ENGINE

G3306B G3304B G3304 G3306

BULLDOZER

7SU 6SU 977A 7S LGP 8S 8U 6 6A 6S 7A 7S 7U 8A 8SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert