Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-6338

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 85.32
Inside Diameter (in): 3.359
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 237
View More
Compatible Models for part number 2H-6338

INTEGRATED TOOLCARRIER

IT62H IT38H

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

WHEEL SKIDDER

518 528

MINI HYD EXCAVATOR

302.5C

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 532 541 1290T 551 552

EXCAVATOR

320-A L 215B 225B 225D 219D 317 315 313 365C L MH 374D L 350-A L 229D 350 L 313B 231D 318 GC 313F GC 235B 235C 235D 365C L 245D 245B 320 L 317 GC 365B L 365C 365B 316 GC 316 GX 312F GC 350-A 315 GC 313 GX 229 225 313 GC 235 321 319 320-A 219 215 MH3022 MH3024 312 GX 313F LGC 312 GC 245 365B II

PUMP POWER END

WSP255

WHEEL TRACTOR

650B 633E II 651B 660B 631K 615C II 631D 631E 631C 631G 641B 666B 613C II 615 611 627 621 623 637 641 651 657 666 623G 623E 623F 633C 657B 621E 621F 633D 621G 621H 621S 639D 615C 627G 627H 627E 627F 637G 637D 613C 637E 637K

ROTARY MIXER

RM500B RM800

HYDRAULIC CONTROL

193B 193 191 181 173B 172 173 163 161 143 183B 153 151 141 140

TRACK LOADER

963 973 983 953 973C 951C 963B 951B 963C 953B 977D 977H 953C 977K 977L 955C 955H 955K 955L 983B

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

815 825C 825B 815F II 815B 815F

BACKHOE LOADER

442D 430D 442E 430E 438D 416 426 428 434E 422E 420D 432E 420E 432D 438 436 416E 428D 428E

WHEEL DOZER

854G 854K 844H 844K 834 824B 844 834G 834H 834B 854 814B 824C 814F II 814F 814 824

LANDFILL COMPACTOR

836 816F II 836H 836G 816 826C 826B 816B 816F

AG TRANSMISSION

TA22-M4WD

COMPACT WHEEL LOADER

914G2 906H2 907H2 906H 914G 908M 908H2 906M 907H 907M 908H

WHEEL LOADER

982XE 960F 972G 972H 972K 972M 972L 966 XE 950B 950E 962H 950F 950H 950K 962K 980XE 988B 988F 966D 966C 966E 966H 966G 966L 966K 966M 930R 930T 936F 938H 990 II 966 972 966 GC 988F II 907K 972 XE 966XE 980 982 906K 906M 988 994 990 993 992 908K 908M 930 950 982 XE 980 XE 980K HLG 950B/950E 966K XE 990K 990H 972G II 972M XE 993K 966M XE 992D 992B 980C 992C 992G 980L 980K 992K 972XE 980M 994D 966G II 982M 950F II

ARTICULATED TRUCK

D35HP D30C D30D D35C D250B D25D D25C D350E D350D D350C D400E II D300B D400E D400D D400 D40D

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M313-07 MH3026 M315GC M314-07

INDUSTRIAL ENGINE

D342 D342C

WHEEL SCRAPER

621E 637K

QUARRY TRUCK

777E 775D 773E

SPRAY AR

CAT WDS

LOGGER

227

TRACTOR

784C 784B 776D 768B

BULLDOZER

824S 826B 834S 824C 825 824 815 8SU 834 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AD45

UNDERCARRIAGE

OEMS

LOAD HAUL DUMP

R3000H R2900G R1300 OTHER R1700 R2900 R1300G R1700 XE R1300G II

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 794 AC 777 775 773 798 AC 789 785 798

MATERIAL HANDLER

MH3022 MH3024

WINCH

57H 56H 57 56 55 59 58 59N 59L 58L

MOTOR GRADER

24 16 140 14E 12F 12E

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6015B 6060

TRACK-TYPE TRACTOR

D6D SR D6R III D6G2 LGP D6H II D6XE D10 D6R II D6K2 LGP D4D D5R2 D6F SR D5B D5H D5E D6E SR D6C D6D D6R D6M D6N D6K D6E D6G D6H D7E D6G SR D4 D6 D5 D8 D7 D6 XE D10N D10R D10T D11N D11R D11T D7R XR D6H XL D6H XR D6K2 XL D5H XL D7G2 D6K LGP D7R D7F D7G D7H D8R D8K D8L D8N D8H D9G D6K XL D9L D9N D9H D6G2 XL D6K2 D7R II

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP-200B

MARINE ENGINE

D342C D364 D375D D342

PIPELAYER

572R II 587T 587R 578 572R 561B 561D 561C PL83 PL87 583T 583R 572G 583K 583H 571G 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B 5130 5130B

FRONT SHOVEL

235C

MOBILE HYD POWER UNIT

365C L

PETROLEUM PACKAGE

TH48-E80 TH48-E70

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500

EJECTOR TRUCK

D400E II

COLD PLANER

PR-450C PM-565

FOREST PRODUCTS

FB221

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RM600 RM500B RM500 RM-350B

ENGINE - MACHINE

C4.4

TRANSMISSION

TA22

RIPPER

953B D5 977 963 953 951 955 943 7 6 5 4 9 8 11 10

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 794 AC 775G 775F 775E 789C 789D 789B 777D 777G 777F 775G OEM 769B 785 789 793 797 793D 793B 793C 773E 785G 773D 773G 797F 773F 773G OEM 785C 785D 797B 785B 793F AC 769 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced