Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers2H-9233: 25.40mm Outer Diameter Steel Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers2H-9233: 25.40mm Outer Diameter Steel Spacer
2H-9233: 25.40mm Outer Diameter Steel Spacer

Cat® 25.40mm Length Steel Tubing Spacer used for Additional Stretch Length in Fasteners

Brand: Cat

Product Images
2H-9233: 25.40mm Outer Diameter Steel Spacer
2H-9233: 25.40mm Outer Diameter Steel Spacer
2H-9233: 25.40mm Outer Diameter Steel Spacer
2H-9233: 25.40mm Outer Diameter Steel Spacer
2H-9233: 25.40mm Outer Diameter Steel Spacer

Cat® 25.40mm Length Steel Tubing Spacer used for Additional Stretch Length in Fasteners

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-9233

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.56
Inside Diameter (mm): 14.0
Length (in): 1.0
Length (mm): 25.0
Material: Steel,Carbon Steel
Outside Diameter (in): 1.0
Outside Diameter (mm): 25.0
Type: Center Hole-slot
View More
Compatible Models for part number 2H-9233

GENERATOR

SR500 SR5 SR4B

WHEEL TRACTOR-SCRAPER

627K 627K LRC 631 637K 621K

WINCH

528

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7G D6R III D3 D8R D10T D11N D9T D9R D11R D11T D6T D7E

MARINE ENGINE

C32

MARINE AUXILIARY

C32

PIPELAYER

572G PL72

MINING EXCAVATOR

5110B

EXCAVATOR

345C

GENERATOR SET

C27 C32 C175-20 D1000 D800

WHEEL TRACTOR

627 621 623 627H 637 631K 651B 631C 633C 657B 637K 641B 621H

HYDRAULIC CONTROL

173B

VEHICULAR ENGINE

3516

TRACK LOADER

931 955L

WHEEL DOZER

844

PETROLEUM GEN SET

C27

WHEEL LOADER

992D 960F 992B 992C 950B/950E 990 II 950B 950E 950F 988 990K 990H 990 992 950F II

GEN SET ENGINE

DE800S POWER SYS

ENGINE - MACHINE

3306

RIPPER

11

INDUSTRIAL ENGINE

3508 3512 3516

WHEEL SCRAPER

637K

TRUCK

785 777B

TRACTOR

776B

BULLDOZER

11U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced