Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2J-2555: 1 1/4''-12 x 5 1/2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
2J-2555: 1 1/4''-12 x 5 1/2'' Hex Head Bolt
2J-2555: 1 1/4''-12 x 5 1/2'' Hex Head Bolt

Cat® Hex Head Bolt for rear wheel plate secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Product Images
2J-2555: 1 1/4''-12 x 5 1/2'' Hex Head Bolt

Cat® Hex Head Bolt for rear wheel plate secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2J-2555
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2J-2555

Units of Measure

USMetric
Bolt Length (in): 5.5
Bolt Length (mm): 139.7
Bolt Type: Hex Head
Grip Length (in): 2.75
Grip Length (mm): 69.85
Material: Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.049
Coating: Zinc Phosphate + Oil
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 1.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.250x12
View More
Compatible Models for part number 2J-2555

TRACK-TYPE TRACTOR

D10

RIPPER

10

CABLE CONTROL

24

TRUCK

789C 789 789B

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert