Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Caterpillar© 2026 All Rights Reserved
Caterpillar© 2026 All Rights Reserved
O-ring
Brand: Cat
O-ring
Brand: Cat
Sign in
Select Store
Select Store
Add Equipment
Add Equipment
Add Equipment
Description:
O-Rings are used in static sealing and some dynamic applications.
Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Units of Measure
GENERATOR
SR4B SR4BHV SR500 XQP550 SR4 SR5
TRUCK ENGINE
C-10 C-12 C-18 C-15 C-16 C9 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 1693 3408
INTEGRATED TOOLCARRIER
IT12
WHEEL HARVESTER
550B 570B 560B 580B 550 570 580
SPL EXCAVATOR BASED SOLN
OEM-PM
POWER PACK
C18
WHEEL SKIDDER
528
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
TRACK FELLER BUNCHER
1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552
UNDERGROUND ARTICULATED TRUCK
AD22
FORESTRY PRODUCTS
568
OEM MOB HYD PWR UNIT
336MHPU
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 345B II 349D L 215B 215C 215D 375-A L 336D2 L 374F L 385C FS 345B 345C 345D 349F L 385C L 219D 330 LN 374D L 336F L XE 330C FM 349D 350 L 336E L 349E 336E H 349F 340F 345B L 330-A L 336F LN XE 385B 385C 345D L 235B 235C 235D 365C L 345B II MH 336D2 L XE 365C 365B 349F LXE 390D 336E LNH 350-A 336D LN 349E L VG 349D2 330C L 336D2 568 FM 352 UHD 340 349 349D2 L 352 355 336 330-A 330C LN 395 330-A LN 365B II 374 330C MH 345C MH 345 GC 336D 336E 336F 336F XE 349E L 225B 225D 3101 352F XE VG 330B LN 330D FM 336 MHPU 330-A L 352F-VG M325C 365C L MH 336D L 350-A L FM568 352F 336F L 374F 345C L 336D2 GC 336F LNXE 336F LN 245D 330C 330D 245B 390F L 365B L 336E LN 336E LH 336D2 LXE MH3295 340D2 L 390D L 340MHPU 340F L UHD 330B L 330D L 229 225 330D MH 340F L LRE 235 330D LN 568 FM LL 345D L VG 340D L 219 215 336D2 XE 385C L MH 375-A 245 M320
SHOVEL
6040
PAVING COMPACTOR
C13 MARINE MG630
WHEEL TRACTOR
660B 641B 666B 623B 623G 623E 623F 621B 621E 621F 621G 627B 627G 627E 627F 650B 633E II 651B 651E 631D 631E 631C 631G 615 613 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 637G 637D 613C 637E
ROTARY MIXER
RM500B
HEX BASED SPL SOLUTION
352F OEM
HYDRAULIC CONTROL
193B 191 181 172 173 163 161 143 183B 153 151 141 173B
VEHICULAR ENGINE
3516 3512
TRACK LOADER
935C 935B 973C 973D 973K 977K 977L 931B 955H 931C 955K 955L 983B BS3GII 963 983 931 943 963D 931C II 935C II
PETROLEUM TRANSMISSION
CX38-P892
SOIL COMPACTOR
825 815 CP12 GC CS12 GC 815B CS10 CS11 CS12 CS13 CS10 GC CP13 GC 825H 825K 825C 825B 815F II CP11 CP13 CS13 GC CS11 GC
PETROLEUM ENGINE
3508B C9 C175-16 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3516B 3512E 3512C 3512B
BACKHOE LOADER
416D
WHEEL DOZER
854G 854K 834G 834H 834B 834K 814B 814K 844H 844K 834 824B 844 824H 824C 824K 814F II 814 824
LANDFILL COMPACTOR
836 826 826G II 816F II 816 826C 826B 826H 826K 816K 836H 836G 836K 816B
PETROLEUM GEN SET
C27 C18 C32 3512B 3512C
COMPACT WHEEL LOADER
910
TELEHANDLER
RT60 RT50 TH355B TH350B TH360B RTC60 RT50SA
WHEEL LOADER
982XE 966 XE 986H 986K G926 980XE G910 988B 988G 988H 988F 988K 966D 966C 966F 966E G936 966H 966L 966K 966M 966R 814K 966 972 966 GC 988F II 972 XE 980 982 988 994 990 993 992 980G II 988K XE 930 936 950 982 XE 980 XE 980K HLG 990K 990H 972M XE 993K 992D 992B 992C 992G 992K 972XE 994F 994D 970F 994K 994H 972H 972K 972M 972L 936E 990 II 966XE 980GC 966F II 966K XE 966M XE 980B 980C 980F 980H 980G 980L 980K 980M 982M
ARTICULATED TRUCK
D35HP D30C D30D D35C D250B D400E II 725C2 D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D25D D25C D350D D350C D350E II D300B 740C 740B 745C D400 D40D
WHEELED EXCAVATOR
W330B W345C MH M330D W345B II
ENGINE - INDUSTRIAL
CG170-16 LD700E 3512B 3406B 3406C 3516B 3561B
INDUSTRIAL ENGINE
3126B 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 G3520H C32B 3412E 3412C D342C C32 C27 C18 3456 C9.3 3176C 3176B C175-16 3412 3406 3508B D398 D399 D379 3516B 3516C 3406E 3406B 3406C D342 D348 D349 D398B 3408E 3408B 3408C 3512B 3512C 3196 CG137-08 D353C D353E D353D C-9 C11 C13 C15 D379B
WHEEL SCRAPER
666B 621E 621B 623E 627B 627E 657G 657E 657B 637E 637B 637D 639D 627 666 637 657
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
LOGGER
227
TRACTOR
768C 768B 772B 772 776D 776C 776B
GAS ENGINE
G379A G3512H G3512E G3512B G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G398 G399 G342C G379 G3520B CG137-08 CG137-12 G3508B G353D G3512 G3516 G3508
BULLDOZER
6 814S 8SU 955 10SU 6SU 10C 11U 10S 10U 825 815 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4P 5A 5S 6A 6S 7A 7S 7U 8A 3S 3P
PUMPER
SBF214 SPF743
UNDERGROUND ART TRUCK
AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B
SHOVEL LOGGER
345C
POWER MODULE
XQC1200 3516C XQC1600 XQG400 PM3412 TR43-C18L PMG3516 XQ2280 C32 C18 PM3516
SITE PREP TRACTOR
586C 2864C
LOAD HAUL DUMP
R1600G R1700 II R1600 R2900 R1700G R3000H R2900G
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 793D 777 775 773 793F 789 785 793 798
MATERIAL HANDLER
MH3250 MH3260 MH3295
WINCH
53 56 55 59 58 57H 56H 59N 59L 58L
OEM SOLUTIONS
TR35E44-C9.3BL
MOTOR GRADER
135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 12H ES 120H 120G 24 16 120M 120K 120 GC 140M 140K 140H 140G 12M 3 12M 2 140 GC 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 150 14M 140 14H 14G 14E 12H 12G 12M 12K 120 12F 160H NA 16M3 120K 2
ROTARY CUTTER
RC7 RC20
BACKHOE
D3 931
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6015 FS 6040 FS 6060
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D6R II D3B D3C D4B D4H D4C D5B D6C D6D D6R D6T D6H D7E D7R XR D6T LGP D6GC D6R XL D6T XW D6T XL D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D6T XW PAT D6R LGP D7E LGP D6R III D6H II D6XE D9 GC D7R SERIES D9 D3 D6 D5 D8 D7 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D7G2 D10T2 D6R STD D8R II D6T XL PAT D4C II D7R II
MARINE AUXILIARY
3512 3508 3516C 3516B 3512C 3512B C32 3508B 3508C
MARINE ENGINE
3196 3176C C32 MARINE D353E 3516 3512 D353C D353D 3508 C-12 C18 C12 D379A D379B C15 3408B 3408C 3406B 3406C 3406E C140 D398A D398B 3516B 3516C 3512C 3512B C12 MARINE C30 C32 3412 3408 3406 D399 D342C 3508C 3508B D349 D348 D342 D343 C175-16 3412C 3412E 3412D
PIPELAYER
587T 587R 578 561B 561C PL83 PL87 PL72 583T 583R 583K 583H 572R II 572F 572G 571G 571F 589 594H 594
MINING EXCAVATOR
5130 5110B 5130B
FRONT SHOVEL
235C 385C 5080 5090B
VIBRATORY COMPACTOR
CP11 GC CS10 GC CS11 GC CS512 GC CP12 GC
PETROLEUM PACKAGE
TH48-E70 CX35-P800 3508 TH31-C9P TH31-C9T CX31-C13I CX31-C18I TH35-C13T CX35-C18I
MOBILE HYD POWER UNIT
330D L 365C L 390F 349D L 385C L 336D L 349E L HVG 349E 345D 345C 336E HVG 349D2 345C L 385C 336FMHPU 340D2 L TH43-C18 336F 336D 336E 330D 330C
POWER PACKAGE
C32
GENERATOR SET
DE1400 DE500 G3516 G3512 G3508 3508 3412C D1500 G3306 DG500 3516 3512 C18 GEN SE D1250 D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H G3516K 3508B DE1250S 3516B GEN C18 I6 G3512E G3512H 3516C GEN SET G3512K G3406 DE630 C18 GENSET G3412 DG400 3412 C32 GEN SET CG137-12 C18 C15 C32 GENSET CG137-08 DG450 DE1500 C18 GEN SET DE1000S C175-16GENSET DG350 C27 C32 D800 XQP1100 C175-20 C175-16 G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C C32B 3406C 3516C 3516B 3516E
MARINE TRANSMISSION
7271
RECLAIMER MIXER
RM500B
ENGINE
C175-16 G3412 G3408C 3512E 3512C G3516C G3516H 3516C 3516E G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM C15 C18 3508PETROL C13B C32B C32B INDUSTRIAL G3520H G3412C 3512PETROL C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 3516C 3516B 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 3508C 3508B
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
COLD PLANER
PM620 PM622 PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-565
FOREST PRODUCTS
OTHER FB221
ROAD RECLAIMER
RM500B RM500
ENGINE - MACHINE
3516C C27 3306 3408
GEN SET ENGINE
3406C 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B 3512B 3456 3412 3412C D399 DE800S 3406 3408 D398B DE1100 POWER SYS G3516C G3516B G3516 G3512 3508B D379B C-12 3508 3512 3516
TRANSMISSION
TR35 TR53
ROTARY/TRACK DRILLS
MD6290 MD5125
RIPPER
977 963 951 955 8D 11 10 3 7 6 5 4 9 8
OFF-HIGHWAY TRUCK
D10R
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793F 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 773 777 775G LRC 794 AC 793F CMD 772G OEM 789D 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 795F AC
POWERTRAIN
TR35E44-C9.3B
Select Store
For pricing & availability