Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings2J-8489: 54.115mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings2J-8489: 54.115mm Outside Diameter Sleeve Bearing
2J-8489: 54.115mm Outside Diameter Sleeve Bearing

Cat® 54.115mm Outside Diameter 50.8mm Long Sleeve Bearing for Tilt Cylinders in Hydraulic System

Brand: Cat

Product Images
2J-8489: 54.115mm Outside Diameter Sleeve Bearing
2J-8489: 54.115mm Outside Diameter Sleeve Bearing
2J-8489: 54.115mm Outside Diameter Sleeve Bearing
2J-8489: 54.115mm Outside Diameter Sleeve Bearing
2J-8489: 54.115mm Outside Diameter Sleeve Bearing

Cat® 54.115mm Outside Diameter 50.8mm Long Sleeve Bearing for Tilt Cylinders in Hydraulic System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2J-8489

Units of Measure

USMetric
Inside Diameter (mm): 45.0
Inside Diameter (in): 1.76
Outside Diameter (mm): 54.0
Outside Diameter (in): 2.13
Overall Length (mm): 50.8
Overall Length (in): 2.0
Material: Steel,STEEL,Low Alloy Steel,Carbon Steel,Alloy Mixed: Metal
Type: Straight Sleeve
Approximate Outside Diameter (mm): 54.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 51.0
External Groove: No
Approximate Inside Diameter (mm): 45.0
View More
Compatible Models for part number 2J-8489

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D6G SR D6D SR D6R III D5H XL D6T XL D6G2 LGP D5 D6GC D6H II D5R2 D6F SR D5B D6R STD D5R XL D6E SR D5R LGP D6N LGP D6R XL D6D D6N XL D6R D6T D6M D6N D6R LGP D6R II D6E D6G D6H

RIPPER

977 951 955 6 5 4

HYDRAULIC CONTROL

163 153

BULLDOZER

6 5A 5S 6A 6S 6SU

WINCH

56 55 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced