Sign in
Lock Nut
Brand: Cat
Lock Nut
Brand: Cat
Units of Measure
GENERATOR
SR4B SR4BHV SR500 SR4 SR5
TRUCK ENGINE
1673C 3306C 3306B C-10 C-12 C-18 C-15 C-16 3126E 3306 3114 3116 3126 C9 3176 3408B 3406E 3406C 3406B C13 1674 1676 1693 3408 3406 3208 3176B
INTEGRATED TOOLCARRIER
IT28 IT18 IT38H IT38G IT62G IT62H IT28G IT28B IT62G II IT18B IT38G II
WHEEL TRACTOR-SCRAPER
627 637 631 631K 613G 637K 627K LRC 627K 657
POWER PACK
C18
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
518C 535D 535C 535B 545D 545C 528B 525D 525C 525B 525 518 515 528 545 555D 530B
TRACK FELLER BUNCHER
1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552
UNDERGROUND ARTICULATED TRUCK
AD22
FORESTRY PRODUCTS
538 548 568
OEM MOB HYD PWR UNIT
336MHPU
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 345B II 349D L 215B 325B L 215C 215D 324D 324E 375-A L 336D2 L 374F L E300B 322C 385C FS 324E LN 345B 345C 345D 349F L 385C L 219D 325D L EL300 330 LN 313 374D L 336F L XE 323E LN 330C FM 349D 350 L 336E L 325C 349E 325D 336E H 349F 340F 345B L 330-A L 329D LN 231D 336F LN XE M325D MH 324E L 323D L 385B E240 385C 345D L 320B 320C 320D 320E 235B 235C 235D 365C L 323E SA 345B II MH 336D2 L XE 365C 365B 349F LXE 325D FM LL E300 390D 390F 336E LNH 320D FM RR 350-A 336D LN 349E L VG 320E L 325D FM 325B LN 320D GC 349D2 330C L 336D2 568 FM 320D FM 313D2 LGP 352 UHD 340 349 324D FM 349D2 L 352 355 329E L 336 329D 329E 330-A 330C LN 395 325D MH 330-A LN 365B II EL300B 324D LN 374 330C MH 345C MH 336D 336E 336F 326D L 336F XE 349E L 325C L 225B 225D 3101 352F XE VG 330B LN 330D FM 336 MHPU 330-A L 352F-VG M325C 365C L MH 336D L 350-A L 229D 324D L 320E RR 352F 324D FM LL 320E LRR 336F L 374F 345C L 325-A L 336D2 GC EL240 336F LNXE 323E L 336F LN 329E LN 320E LN 320B S E180 320B N 320B L 245D 330B 330C 330D 245B 390F L 365B L M325D L MH 336E LN 336E LH 325-A FM L 336D2 LXE MH3295 340D2 L EL180 320D L 390D L 325C FM 340F L UHD 330B L 325 L 313D2 330D L 229 225 330D MH 336 GC 328D LCR 329D L 340F L LRE 235 330D LN 320C FM 568 FM LL 345D L VG 340D L 219 215 336D2 XE 385C L MH 375-A 245 322C FM
MULTI TERRAIN LOADER
297D2 XHP 287C2 267B 247B 247B3 287C 287B 287D 297D2 297D XHP 277B 277D 277C 277C2 257B3 257D 257B 297D 297C
COMPACT TRACK LOADER
279C2 299D 299C 279D 279C 299D3 299D2 259D 249D3 299D XHP 289D 289C 289C2 299D2 XHP 239D3 299D3 XE 259B3
WHEEL TRACTOR
660B 641B 666B 623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 613C II 615 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 613B 637D 613C 637E 637K
HEX BASED SPL SOLUTION
352F OEM
HYDRAULIC CONTROL
163 143 183B 153 141 140 48
VEHICULAR ENGINE
3516 3512 D346 D348 D349
TRACK LOADER
973C 973D 973K 951C 951B 953B 977D 977H 953C 953D 977K 977L 955C 955H 955K 955L 983B 963 973 983 943 941 953 963D 963B 963C 941B
PETROLEUM ENGINE
3508C 3508B C9 C7 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3516B 3512E 3512C 3512B
SOIL COMPACTOR
815 815B 815F 825H 825G 825K 825C 825B 815F II 825G II
BACKHOE LOADER
446
WHEEL DOZER
854G 834G 834H 834B 834K 814B 814F 844H 834 824B 844 824H 824G 824C 824K 814F II 814 824 824G II
LANDFILL COMPACTOR
836 826 816F II 816 826C 826B 826H 826K 836H 836K 816B 816F
PETROLEUM GEN SET
C27 3512B 3512C
GRAPPLE
518 120C 125C
COMPACT WHEEL LOADER
904H 904B 910G
WHEEL LOADER
960F 962H 962G 962K 962M G926 988B 988G 988H G916 988K 966D 966C 966F 966E G936 966H 966G 924H 924G 926E 962 928H 928G 980 950G II 928HZ 988 994 990 992 916 920 980G II 926 930 936 950 950B/950E 924GZ 924HZ 990H 938G II 992B 992C 992G 994F 994D 970F 994H 966G II 972G 972H 950B 950E 950G 950F 950H 950K 950M 930G 930H 936E 962G II 938G 938H 990 II 980F II 966F II 962M Z 950M Z 972G II 980B 980C 980F 980H 980G 950F II
TELEHANDLER
RT80 RT60 RT50 RT100 RTC60 RT50SA
SOIL STABILIZER
SS-250B SS-250
INDUSTRIAL TRACTOR
TK381 TK371
ARTICULATED TRUCK
D35HP D30C D30D D35C D250E D250D D250B D400E II D300E II D550B 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C D44B 730C2 D20D D250E II D25D D25C D350E D350D D350C D350E II D300E D300D D300B 730 EJECTOR 740C 740B 745C D400 D40D
WHEELED EXCAVATOR
W330B W345C MH M330D M325C MH W345B II M325B
PNEUMATIC COMPACTOR
PS-500
ENGINE - INDUSTRIAL
CG170-16 3406B 3406C
INDUSTRIAL ENGINE
C6.6 3126 3126B 3116 3114 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H C32B 3304B 3412E 3412C D342C C32 C27 C18 C7.1 3456 3204 C9.3 3176C 3176B 3412 3406 3508B D398 D399 D379 3516B 3516C 3406E 3406C D342 D343 D348 D349 D346 D398B 3408E 3408B 3408C 3512E 3512B 3512C C9.3B D333C 3196 CG137-08 D353C D353E D353D C-9 C11 C13 C15 D330C D379B
WHEEL SCRAPER
621E 621B 623E 627G 627F 627B 627E 657G 657E 657B 637K 637E 637G 637B 637D 639D 627 637 657
QUARRY TRUCK
775D 775B 771D 771C
WINDROW ELEVATOR
WE-601B
LOGGER
322C 227
TRACTOR
784C 784B 768C 768B 772B 772 776 776D 776C 776B
GAS ENGINE
G379A G3306 G3512B G3512J G3612 G3616 G3608 G3412 G3408C G3516J G3408 G3406 G3516B G398 G399 G342C G379 G3520B G3520J CG137-08 G3508J CG137-12 G3508B G353D G3520 G3512 G3516 G3508
TRAILER
VFS70 VFS50
BULLDOZER
834U 834S 6 8SU 955 10SU 6SU 10C 11U 10S 10U 977A 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 4A
FELLER BUNCHER
FB518
PUMPER
SBF214 HT400 CPT372 SPF743 SUF557
UNDERGROUND ART TRUCK
AE40 AE40 II AD45B AD60 AD55 AD30 AD45 AD40 AD22 AD55B
SHOVEL LOGGER
345C
POWER MODULE
OEM POWER XQG400 PMG3516 XQ2280 PM3516
SITE PREP TRACTOR
586C 2864C
LOAD HAUL DUMP
R1600G R1600H R1700 II R1300 R1600 R2900 R1300G II R1700G R3000H R2900G R1300G R1700 XE
OFF HIGHWAY TRUCK
796 AC 794 AC 773GC 798 AC 772 770 798
MATERIAL HANDLER
MH3250 MH3260 MH3295 M325D L MH M325D MH
WINCH
57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
MOTOR GRADER
135H 130G 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 24H 160K 160H 160G 160M 16H NA 12H ES 14H NA 120H 120G 120B 16 120M 120K 140B 163H 140M 140K 140H 140G 143H 163H NA 120H NA 160H ES 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 12K 120 12F 12E 160H NA 120K 2
BACKHOE
D4
TRACK-TYPE TRACTOR
D6G2 LGP D10 D8 GC D6R II D3B D3C D4H D4D D5R2 D4E D5B D5M D5N D5H D5E D6E SR D6C D6D D6R D6T D6M D6N D6K D6E D6G D6H D6G SR D4E SR D7R XR D6T LGP D6GC D6R XL D6T XW D6T XL D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D6K XL D9T D9R D9L D9N D9H D6T XW PAT D6G2 XL D6K2 D6R LGP D6D SR D6R III D6H II D9 GC D4H III 30/30 D7R SERIES D6F SR D9 D4 D6 D5 D8 D7 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D6K LGP D8R II D6T XL PAT DEUCE D4H XL D7R II
KNUCKLEBOOM LOADER
559C 2384C 539 579C 2484C
ASPHALT PAVER
AP655F AP-755 BG-2455D BG-2255C AP-800 AP-1050B AP-800B AP-655C AP-655D AP-650B AP-1050 AP-1055D AP-1000 BG-225C BG655D BG-245C
MARINE AUXILIARY
3516C 3516B 3512C 3512B 3508B 3508C
MARINE ENGINE
3196 3126 3116 3176C 3176B 3304 3306 D353E 3516 3512 D353C D353D 3508 C-12 C18 C12 D379A D379B C15 D330C 3408B 3406B 3406C 3406E D398A D398B 3516B 3516C 3516E 3512C 3512E D333C C12 MARINE 3208 C32 3412 3408 3406 D399 D342C 3508C 3508B D349 D346 D348 D342 D343 3306B 3412E 3412D 3304B
PIPELAYER
587T 587R 578 561N 561M 561B 561D 561C PL83 PL87 PL72 PL61 583T 583R 583K 583H 572R II 572R 572F 572G 571G 571F 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
FRONT SHOVEL
235C 385C 5080 5090B
VIBRATORY COMPACTOR
CP-533C CP-663E CS-653 CS-643 CB-634 CB-614 CP-643 CS-583E CS-583C CP-653 CS-563C CS-563E CS-553 CS-551 CS-663E CS-533C CP-563E CP-563C CB-534 CB-634C CB-634D CP-553 CP-573E CS-573C CS-573E CS-683E
PETROLEUM PACKAGE
TH48-E70 CX35-P800 3508 CX31-C15I TH31-C9P CX31-C13I C18 CX31-C18I CX35-C18I
MOBILE HYD POWER UNIT
330D L 329D L 365C L 390F 349D L 385C L 329E 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU 336FMHPU 340D2 L 325D L 336F 336D 336E 330D 330C
RIPPER SCARIFIER
140G 12G 16G 130G
POWER PACKAGE
C7 C32
GENERATOR SET
DE1400 G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 3516 3512 D1250 G3516B G3516C D1000 G3516E G3516H G3516K DE1250S 3516B GEN 3516C GEN SET 3412 C32 GEN SET CG137-12 C18 C32 GENSET DE1500 DE1000S SR5 C27 C32 D800 XQP1100 DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C C32B 3406C 3516C 3516B 3516E
RECLAIMER MIXER
RM-350B RM-350 RM-300 RM-500 RM-250C
ENGINE
G3412 3512E 3512C G3516J 3516C 3516E C32 INDUSTRIAL C15 C18 C9 INDUSTRIAL C13B C32B INDUSTRIAL G3520 G3520J G3412C C7.1 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C32 C27
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
COLD PLANER
PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-565
FOREST PRODUCTS
FB221
ROAD RECLAIMER
RR-250B RM-350B RR-250
ENGINE - MACHINE
3116 3114 C27 3304 3306 3406B 3408 3204 3208
CHALLENGER
55 65 75 75C 35 45 70C 65C 65B 65D 85C
GEN SET ENGINE
3406C 3406B 3408B 3408C 3516B 3512B 3412 3208 3412C D399 3126B DE800S 3406 3408 D398B DE1100 3304B 3306B POWER SYS G3520 G3516B 3508B 3116 3114 3306 3304 D379B C-12 3508 C280-16 3512 3516
ROTARY/TRACK DRILLS
MD5150C MD6290 MD5125
RIPPER
953B D5 977 963 953 951 955 943 8D 11 10 7 6 5 4 9 8
BOOM
120C
SKID STEER LOADER
226B 252B3 232D3 272D XHP 226B3 226D3 272C 272D 252B 256C 272D3 272D2 232B 236B 236D 242B3 216B 262C2 272D3 XE 272D2 XHP 236B3 236D3 262D 262C 268B 242B 242D 246D 246C 248B 216B3
OFF-HIGHWAY TRUCK
D10R
TRUCK
775F 775E 775D 777C 777B 777D 777F 785 789 793 797 770G 795F XQ 793D 793B 793C 772G 773E 773D 773F 797B 773B 769 772 770 773 777 794 AC 789C 789B 769B 769D 769C 69D 785C 785D 785B 795F AC
WHEEL FELLER BUNCHER
TK370 573C TK380 553C 2570C 563C 543 533 2470C 2670C
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced