Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings2K-5103: 76.20mm Tapered Roller Cone Bearing
HomeDrivetrainTransmissions & ComponentsTransmission Bearings2K-5103: 76.20mm Tapered Roller Cone Bearing
2K-5103: 76.20mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
2K-5103: 76.20mm Tapered Roller Cone Bearing
2K-5103: 76.20mm Tapered Roller Cone Bearing
2K-5103: 76.20mm Tapered Roller Cone Bearing
2K-5103: 76.20mm Tapered Roller Cone Bearing
2K-5103: 76.20mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2K-5103

Units of Measure

USMetric
Inside Diameter (in): 3.0
Inside Diameter (mm): 76.2
Width (in): 2.169
Width (mm): 55.1
Material: Alloy Steel
View More
Compatible Models for part number 2K-5103

WHEEL TRACTOR

613B 613C 613

MARINE TRANSMISSION

7211 7221

SOIL COMPACTOR

815F II 815K 815 815F

LOAD HAUL DUMP

R1600 R1700 II R1600G R1600H

WHEEL DOZER

814F II 814K 814F 814

WINCH

528 59N 59L 58L 59 58

LANDFILL COMPACTOR

816F II 816K 816 816F

WHEEL LOADER

966F II 980F 814K 966C 966F 970F 966R 950 980F II

TRACK-TYPE TRACTOR

D10N D8L D9L D9N

WHEEL SKIDDER

535D 555D 528B 528 545D 545C 525D 545 530B

RIPPER

10 9 8

PIPELAYER

589

BULLDOZER

8S 8U 9C 9U 10SU 9S 9SU 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced