Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings2K-5967: 1.98mm Thick External Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings2K-5967: 1.98mm Thick External Retaining Ring
2K-5967: 1.98mm Thick External Retaining Ring

Cat® External Retaining Ring fits into grooves on the exterior of a shaft, holding components in place by applying outward pressure against the groove walls

Brand: Cat

Product Images
2K-5967: 1.98mm Thick External Retaining Ring
2K-5967: 1.98mm Thick External Retaining Ring
2K-5967: 1.98mm Thick External Retaining Ring
2K-5967: 1.98mm Thick External Retaining Ring
2K-5967: 1.98mm Thick External Retaining Ring

Cat® External Retaining Ring fits into grooves on the exterior of a shaft, holding components in place by applying outward pressure against the groove walls

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2K-5967

Units of Measure

USMetric
Snap Ring Type: External Axial
Style: Spiral
Material: Steel,Carbon Steel,Alloy Mixed: Metal
Inside Diameter (mm): 57.1
Outside Diameter (mm): 64.26
Thickness (mm): 1.98
Inside Diameter (in): 2.248
Outside Diameter (in): 2.53
Thickness (in): 0.078
View More
Compatible Models for part number 2K-5967

UNDERGROUND ART TRUCK

AD30

WHEEL TRACTOR

633E II 623B 623G 623H 623E 623F 621B 633C 621K OEM 615 621R 621E 621F 633D 657G 611 621G 621H 621S 627 621 623 639D 615C 627B 627G 627H 627E 627F 637 631K 615C II 631D 631E 631C 631G 637G 637D 637E 637K

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 623K LRC 623K 621K

TRACK LOADER

951C 951B 941B 941

SOIL COMPACTOR

815

LOAD HAUL DUMP

R3000H R1700 II R1600G R1600H R2900G R1600 R1700G R2900

WHEEL DOZER

814B 814

LANDFILL COMPACTOR

816 816B

WHEEL LOADER

920 930 966D 966C 966E 950

TRACK-TYPE TRACTOR

D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT DEUCE 30/30 D6T XW D6T XL D4D D6T

WHEEL SKIDDER

535C 545C 525C

ARTICULATED TRUCK

D20D D250E D250D D250B D25D D25C D350D D350C D30C D30D D250E II D35C D300E D300D D300B D300E II

PIPELAYER

PL72

WHEEL SCRAPER

623F 623E 637K 611 627F 627E 615C 621E 657G 621F 657 621B 657E 657B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced