Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings2K-7979: 25.40mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings2K-7979: 25.40mm Outside Diameter Sleeve Bearing
2K-7979: 25.40mm Outside Diameter Sleeve Bearing

Straight Sleeve Bearing

Brand: Cat

Product Images
2K-7979: 25.40mm Outside Diameter Sleeve Bearing
2K-7979: 25.40mm Outside Diameter Sleeve Bearing
2K-7979: 25.40mm Outside Diameter Sleeve Bearing
2K-7979: 25.40mm Outside Diameter Sleeve Bearing
2K-7979: 25.40mm Outside Diameter Sleeve Bearing

Straight Sleeve Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2K-7979

Units of Measure

USMetric
Inside Diameter (mm): 19.0
Inside Diameter (in): 0.75
Outside Diameter (mm): 25.0
Outside Diameter (in): 1.0
Overall Length (mm): 12.7
Overall Length (in): 0.5
Material: P/M Bronze,Powdered Metal,Alloy Bronze
Type: Straight Sleeve
Approximate Outside Diameter (mm): 25.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 13.0
External Groove: No
Approximate Inside Diameter (mm): 19.0
View More
Compatible Models for part number 2K-7979

GENERATOR SET

C32 C9.3

WHEEL TRACTOR

633E II 623E 651E 657E 621E 621S 627E 631E 637E

HYDRAULIC CONTROL

191 181 163 161 143 153 151 141 140

ENGINE

C175-16 C32 MARINE

TRACK LOADER

951C 951B 941B 931 941

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C175-16 C280-12

WHEEL DOZER

834 824B 824

WINCH

54

MOTOR GRADER

12H 12G 24H 12K 120H 120G 16 120 160K 160H 120K 160G 12F 120 GC 16H NA 135H 160H NA 140 GC 160H ES 12H NA 163H 135H NA 12H ES 14H NA 120H ES 160 140K 163H NA 140H 140G 120H NA 16H 16G 140H NA 130G 140K 2 140H ES 140 143H 16GC 14H 120K 2 14G 14E

BACKHOE

D4

WHEEL LOADER

988

TRACK-TYPE TRACTOR

D7G D6D SR D3 D5 D8L D9R D9L D9N D3B D3C D10N D10R D4E D4E SR D5B D11N D11R D6E SR D6C D6D

GEN SET ENGINE

3608 3606 C280-16 3616

RIPPER

4 951

MARINE ENGINE

3616 3612 C280-16 C280-12 C175-16 C32 C9.3 C32 MARINE C280-6 C280-8

MARINE AUXILIARY

C32B 3608

INDUSTRIAL ENGINE

C175-16

WHEEL SCRAPER

621E

BULLDOZER

4S 4A

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced