Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2L-1352: 5/16''-18 x 2 3/4'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2L-1352: 5/16''-18 x 2 3/4'' Hex Socket Head Bolt
2L-1352: 5/16''-18 x 2 3/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
2L-1352: 5/16''-18 x 2 3/4'' Hex Socket Head Bolt
2L-1352: 5/16''-18 x 2 3/4'' Hex Socket Head Bolt
2L-1352: 5/16''-18 x 2 3/4'' Hex Socket Head Bolt
2L-1352: 5/16''-18 x 2 3/4'' Hex Socket Head Bolt
2L-1352: 5/16''-18 x 2 3/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2L-1352

Units of Measure

USMetric
Bolt Length (in): 2.75
Grip Length (in): 1.625
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): 5/16x18
Bolt Type: Socket Head
Thread Size (in): 0.012
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.3125
Grip Length (mm): 41.27
Bolt Length (mm): 69.85
View More
Compatible Models for part number 2L-1352

WHEEL TRACTOR

627 627B

TRUCK ENGINE

1673C 1693 1674 1676 3306

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

977K

SOIL COMPACTOR

815

WHEEL DOZER

814

WINCH

57H

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120 140G 12F 140 14E

WHEEL LOADER

980B 992B 966C 992

WHEEL SKIDDER

528 508

TRACK-TYPE TRACTOR

D7F D7H D5 D8N D10 D6C

RIPPER

10 7 8

MARINE ENGINE

D337 D333C 3304 3306 D379A D379B D399 D349 D346 D348 D398A D398B D330C D343

PIPELAYER

572F 571F 561C

INDUSTRIAL ENGINE

3304 3306 D398 D399 D333C D343 D348 D349 D346 D330C D398B D379 D379B

TRUCK

777

WHEEL SCRAPER

627 627B 637 637B

EXCAVATOR

235

TRACTOR

776

BULLDOZER

8U 10C 7SU 7A 10S 7S 7U 10U 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced