Sign in
Cat® Insulated Terminal for electrical wiring harness enhancing safety and reliability in the electrical system
Brand: Cat
Cat® Insulated Terminal for electrical wiring harness enhancing safety and reliability in the electrical system
Brand: Cat
Units of Measure
GENERATOR
SR4B SR4BHV SR4 SR5 LC51XX LC31XX
TRUCK ENGINE
3126E 1693
INTEGRATED TOOLCARRIER
IT38H IT14G IT62G IT28G IT38G II
WHEEL TRACTOR-SCRAPER
613G
SPL EXCAVATOR BASED SOLN
OEM-PM
POWER PACK
C18
TRACK SKIDDER
517
WHEEL SKIDDER
535D 535C 545D 545C 525D 525C 555D
ASPHALT COMPACTOR
CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
ROTARY DRILL
MD6540C MD6380
MINI HYD EXCAVATOR
308E CR 303.5E2 CR 308E2 308E SR 306E2 304E2 304CR 304C CR 303C CR 307.5 305C CR 302CR 305E2 CR 305E 304E 305.5 303.5C 303.5E 303.5D 303ECR 305.5E2 301.8 301.9 307D 307B 301.6 301.5 307E 304SR 308E2CR 306E 305.5D 305.5E 308E 308D 305.5 GC 303E CR 303 SR 308E2 CR 307E2 301.7CR 308E2SR 305E2 308.5 303CR 304E2 CR 304D CR 303 308 309 306 307 305.5E2 CR 304.5E2 306.5 305D CR 310 303.5E2 303.5CR 302.7CR
TRACK FELLER BUNCHER
1190 1390 1290T 522 521 1190T
FORESTRY PRODUCTS
FM528 LL 538 548 558 FM528
RENEWABLE ENERGY
PGS1260 HD
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 345B II 349D L 320-A L 215B 325B L M315F 215C 320-A N 324D 315D L 325-A M317F 320D2 320D3 336D2 L 323F 323D 312-A 322B 385C FS 321C 345B 345C 321B 345D 548 385C L 325D L 317 315 313 320GX 374D L 323F OEM 314E CR 320 GX 325B 349D 350 L 320 GC 325C 325D 325F 345B L 330-A L 329D LN 314D LCR M325D MH 318D2 L 312E L 330 GC 320D RR 323D L 313F L 326D2 L 345D L 320B 320C 320D 235B 235C 235D 314E LCR 365C L 345B II MH 317 GC 336D2 L XE 365C 325D FM LL 320D LN 312F GC 390D 325 LN 320D FM RR 350-A 315 GC 336D LN 325D FM 320D GC 349D2 315-A L 323D2 L 336D2 318D L 320B LU 320D FM 320B LL 313D2 LGP E120B 312D2 GC 313 GX 313 GC 324D FM 349D2 L 318F L 320 321 326 325 322 323 319 330 335 336 333 329D 330-A 323 GX 318D2 323 GC 325D MH 313F LGC 320D2 L 324D LN 329D2 345C MH 311D LRR 316F L 312E FM538 312F 312B 336D 312D 333 GC 314D CR 326D L FM548 311B 330D2 225B 225D 323D LN 312B L 320D2 GC 311-A 320D2 FM 316F 320D LRR 315B 336D L 312D2 L 350-A L 229D FM558 314C 322-A 324D L 313F 330GC 313D 312D2 312D L 322B L 324D FM LL 323F LN 345C L 318 GC 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 314F CR 313F GC 315-A 323GC 320B FM LL 320B N 320B L 315B FM L 330B 330D 320 L M325D L MH 320B U 316 GC 336D2 LXE 323F SA 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN EL240B EL240C 330B L 326 GC E240C E240B 326D2 319D L 325 L 320F L 313D2-GC 313D2 326GC 307-A 330D L 322-A L 318E L 229 225 325-A LN 330D MH 336 GC 328D LCR 329D L 325F LCR 235 330D LN E110B 318F 345D L VG 320-A 340D L 219 215 311F LRR EL200B MH3022 MH3024 336D2 XE E200B 315B L 312 GX 312 GC 321D LCR 375-A 316E L 315F LCR 245 M320GC 329D2 L
PAVING COMPACTOR
CB-22B C13 MARINE MG630
MULTI TERRAIN LOADER
297D2 XHP 267B 247B 287B 287D 297D2 297D XHP 277B 277D 257D3 257D 257B 267 287 277 297D
COMPACT TRACK LOADER
285XE 279D3 299D 279D 299D3 299D2 259D 239D 275 285 255 265 249D3 275XE 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3
WHEEL TRACTOR
627G 615C II 631D 613C II 633D 637D
HYDRAULIC CONTROL
143 141 140 48
TRACK LOADER
953K 963 973 953 963K
PETROLEUM TRANSMISSION
CX31-P600-C18I
PETROLEUM ENGINE
3508C 3508B C7 C175-16 3512 C15 C18 3516C 3516B C280-12 3512C 3512B
SOIL COMPACTOR
CP44B CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K 815B CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP5 CP13 GC CP74B CS5 825H 825C 815F II CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B CS11 GC
BACKHOE LOADER
420F2 430F 450F 420XE 438C 416F2 415 416 428 436C 420 434F 432F 434 430 432 444 440 450 416F 416C 434F2 432F2 430F2 426C 428F2 444F 420F 444F2 428F 428C
WHEEL DOZER
854G 854K 834H 814B 814K 844H 824H 824C 814F II 814
LANDFILL COMPACTOR
816F II 816 826C 826H 816K 836H 816B
PETROLEUM GEN SET
C27 C15 C32 3512B 3512C
TELEHANDLER
TH330B TH220B TH350B TH460B TH360B TH1055 TH1255 TH560B TH580B TH340B TH0642 TH0842
COMPACT WHEEL LOADER
901C 902C 914 910 903 902 901 902C2 906 930 938 920 926 903D 903C 904B 910M 901C2 903C2 914M 914G 918M
WHEEL LOADER
960F 962G 986H 962L 986K 962K 962M 988B 988H 966D 966F 966E G936 966H 966G 966L 966K 966M 950GC 814K 924F 924G 924K 926E 926M 962 928G 966 GC 986 992 916 980G II 926 924 930 936 938 980K HLG 950B/950E 908 907 906 990H 950 GC 972M XE 938G II 992B 992C 992K 994F 970F 966G II 972G 972H 972K 972M 972L 988GC 950B 950E 950G 950F 950K 950M 950L 930K 930M 936E 936F 938G 938F 938H 938K 938M 918F 980GC 966F II 962M Z 950M Z 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M
ARTICULATED TRUCK
D250E D400E 740 GC 725 740 745 730 735 OEM 735 D350E D300E 730 EJECTOR
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.6 CC2.7
WHEELED EXCAVATOR
M317D2 W345C MH M318D M314-07 M315D M316F M316D M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M313-07 M315D2 MH3026 MH3024 M315GC M324D2 MH M318D MH M323F M322D2 M322F M322D W345B II M320D2
PNEUMATIC COMPACTOR
PS-150C CW-16 CW-14 CW34 CW12 CW-34
ENGINE - INDUSTRIAL
CG170-16 LD700E 3512B 3406B 3406C 3516B XQ20 3561B
INDUSTRIAL ENGINE
3116 3114 3304 3306 3512 3516 C-15 3508 3306B D320A C3.6 3304B 3412C D342C C18 C7.1 C9.3 C175-16 3412 3406 3508B D398 D399 D379 3516B 3516C 3406B 3406C D342 D343 D348 D349 D346 D398B 3408B 3408C 3512E 3512B 3512C C2.8 D333C CG137-08 C4.4 D353C D353E D353D C13 C15 D330C D379B
ASPHALT SCREED
AS4173 SE47 FM
QUARRY TRUCK
775B
WHEEL SCRAPER
666B 627G 657G 657E 637E 637G 666 657
LOGGER
227
TRACTOR
784C 772B 776D
GAS ENGINE
G379A G3304 G3306 G3512H G3512E G3512B G3512J G3612 G3608 G3412 G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G342C G343 G379 G3306B G3304B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G353D G3520 G3512 G3516 G3508
BULLDOZER
6 6SU 10C 10S 10U 7SU 7S LGP 8S 9C 9U 9S 6S 7A 7S 7U 8A
UNDERGROUND ART TRUCK
AD45B
SHOVEL LOGGER
345C
POWER MODULE
3516B 3516C XQG400 PM3412 TR43-C18L PMG3516 XQ35 XQ2280 PP3516 C32 PM3516 PM3512
LOAD HAUL DUMP
R1700 II OTHER
OFF HIGHWAY TRUCK
777G 796 AC 794 AC 798 AC 785D 789D 3508B 793D 777 793F 793 798
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 M325D L MH M325D MH
WINCH
59 57H 56H
MOTOR GRADER
135H 140K 2 12H NA 140H NA 24H 24M 160K 160H 120H 120K 120 GC 163H 140K 140H 143H 140 GC 16M 160 16H 140 14H 12H 12K 120 160H NA 120K 2
HYDRAULIC SHOVEL
6060
TRACK-TYPE TRACTOR
D10 D8 GC D5R LGP D6R II D5R2 D5B D5M D5H D6D D6N XL D6R D6T D6M D6N D6K D6G D6H D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D6GC D3K2 XL D8GC D5R XL D7R D7G D7H D8T D8R D8L D6K XL D9R D9L D6K2 D6R III D6H II D7R SERIES D6N OEM D2 D1 D4 D3 D5 D5K2 LGP D10R D11N D11R D6H XR D5K2 XL D7R II
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 579C 579D 2484D 2484C
ASPHALT PAVER
AP1055 AP655 BG555E PE636 AP400 AP300F AP600 AP500F AP655F BG1000E AP-500E SE47 AP-1000E AP-555E BG600D AP355F AP455 AP500 AP555F AP-600D AP655F L AP600F AP-655D AP-300D AP-650B BG1055E AP355 AP-1055F AP-1055E BG-225C AP-255E AP555 AP300 BG655D BG500E AP1000
MARINE AUXILIARY
3516C 3516B 3512C 3512B 3508B 3508C
MARINE ENGINE
3304 3306 C9 D353E 3516 3512 D353C D353D 3508 D379A D379B D330A D330B D330C D397D 3408B D375D 3406B 3406C D398A D398B 3516B 3516C 3516E 3512C 3512E D337F C280-16 C280-12 3512B D333A D333B D333C 3208 C32 3412 3408 3406 D399 D342C 3508C 3508B D349 D346 D348 D342 D343 D334 D336 C175-16 D326F 3306B 3412D 3304B C280-6 C280-8
PIPELAYER
PL87 PL61 583R 572R II 572G 571G 589
MINING EXCAVATOR
5230B 5130B
FRONT SHOVEL
5080
VIBRATORY COMPACTOR
CB10 CS-44B CS-68B CB7 CB1.8 CP-533C CB1.7 CP-533E CD-44B CS-433E CS-66B CP-663E CS-64B CP-64 CB-66B CP-56 CB-534B CB-534D CP11 GC CB-64B CP-34 CB-536D CC4.0 CS12 CS14 CP-76 CP-74 CS78B CS54B CB-64 CB-54 CB-564D CB-214E CB-214C CS56B CB-44B CB-68B CS79B CP-68B CP-44B CS-583E CS-583C CB-34 XW CS74B CB-34 CS10 GC CB-14 CS-563C CS-563E CP68B CP44B CS-56 CS11 GC CS-56B CS-34 CS-663E CS-54B CS-78B CS-531C CS-79B CP-433E CS-423E CP12 CS-76B CS-533C CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CP-563C CB46B CS-64 CB-54B CS512 GC CB4.0 CB4.4 CP12 GC CD-54B CS7 CC-34 CB-224E CB-224C CB-225E CP-54B CP7 CS68B CS44B CP-56B CP-573E CP54B CP-74B CP76B CS-573E CS-683E CP56B
TECHNOLOGY
AUTOGUIDNC
MOBILE HYD POWER UNIT
329D L 323D LN 365C L 330D2 349D L 385C L 336D L 330 MHPU 325D 345D 345C 324D LN 349D2 345C L 385C 323F OEM 340D2 L 325D L 336D 330D 323D L
PETROLEUM PACKAGE
TH48-E80 3508 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I TH35-C11I TH35-C13I TH35-C15I CX31
BATTERY
CPPBCHRG
GENERATOR SET
XQP115 DE1400 DE500 G3520 G3516 G3512 3508 3412C XQP150 D1500 G3306 C13GENSET DG500 XQ230 3516 XQ20T4F 3512 XQP60 C6.6 D1250 XQ125CM 3516C GEN G3516B G3516C D1000 G3516E G3516H 3508C G3516K 3508B C9 C4.4 DE1250S 3516B GEN C2.2 XQP310 G3512E G3512H 3516C GEN SET G3512K G3406 C13 XQ375 DE630 XQ35 C13 XQ350 XQ60 G3412 DG400 3412 C32 GEN SET CG137-12 C18 C15 C13 C32 GENSET CG137-08 3456 DG450 DE1500 DE1000S C9 GEN SET C7.1 C175-16GENSET DG350 SR5 C27 C32 D800 XQP1100 C175-20 C175-16 DG30 G3412C C3.4 C3.3 DE1250 G3520C G3520E G3520H G3520K 3512C 3512B C32B 3406E 3516C 3516B 3516E
ENERGY STORAGE
ETS1500 PGS1260 PGS1260 HD PGS840
RECLAIMER MIXER
RM400
ENGINE
C175-16 G3412 G3408C 3512E 3512C G3516C G3516J 3516C 3516E G3406 G3408 3508PETROL C13B G3520 G3520J G3412C C3.6 3512PETROL C7.1
LOCOMOTIVE ENGINE
3512E
EJECTOR TRUCK
740
COLD PLANER
PM312 PM313 PM310
WIDE BODY TRUCK
707
ROAD RECLAIMER
RM400
ENGINE - MACHINE
C32 3116 3114 3304 3306 C4.4 3408 3208
CHALLENGER
55 35 45
GEN SET ENGINE
3406C 3406B 3408B 3408C 3516B 3512B 3412 3208 3412C D399 DE800S 3406 3408 D398B DE1100 3304B 3306B C3.4B POWER SYS G3520 G3516C G3516B 3508B 3306 3304 D379B 3508 C280-16 3512 3516
RIPPER
953 943 10 7 6 9 8
SKID STEER LOADER
289D3 226B 226D 232D3 272D XHP 226D3 272D 252B 272D3 272D2 232B 232D 236B 236D 242D3 216B 270XE 246D3 272D3 XE 279D3 272D2 XHP 249D3 250 260 270 236D3 262B 262D 265 262D3 268B 242B 242D 246B 246D 248B
WHEEL FELLER BUNCHER
573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D
TRUCK
775E 777D 777G 785 789 797 793D 793C 793F 773E 773D 797F 797B 773B 794 AC 793F CMD 789C 789D 789B 769C 785C 785D 785B MT4400D AC
COMPACTOR
CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced