Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2M-3340: 380.36mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2M-3340: 380.36mm Inner Diameter O-Ring Seal
2M-3340: 380.36mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
2M-3340: 380.36mm Inner Diameter O-Ring Seal
2M-3340: 380.36mm Inner Diameter O-Ring Seal
2M-3340: 380.36mm Inner Diameter O-Ring Seal
2M-3340: 380.36mm Inner Diameter O-Ring Seal
2M-3340: 380.36mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-3340

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 380.36
Inside Diameter (in): 14.975
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 384
View More
Compatible Models for part number 2M-3340

WHEEL TRACTOR

666 641 651 657

INTEGRATED TOOLCARRIER

IT18F IT24F IT12B IT12 IT14F IT14B IT28G

TRACK LOADER

931C II 935C 935B 939 933 931 931B 931C 935C II

OFF HIGHWAY TRUCK

793D 789D 793F 785D 785 793

WHEEL DOZER

824B 844 854 854G 854K 824 844H 844K

WINCH

53 55 54

MOTOR GRADER

24H 24M 24 14G

ROTARY CUTTER

RC20

BACKHOE

931 D3

COMPACT WHEEL LOADER

910 910F 910E

WHEEL LOADER

918F 928G 990K 990H 990 992 G910 924F 992D 992C 992G 992K 990 II

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

TRACK-TYPE TRACTOR

D3 D3C II D4H III D4H XL D3C III D4C III D3B D3C D4C II D4B D5H XL D5C III D4H D4C D5C D5M D5N D5H D6M D6N

RIPPER

3 5 4

PIPELAYER

583R 589 578 561N 561M

WHEEL SCRAPER

627 666 666B 627B 657 657B

TRUCK

785 789 793F CMD 793F OEM 793D 793F 789D 789B 793F XQ 769 785G 773 769B 785C 785D 785B

TRACTOR

772 784C 784B 768B

BULLDOZER

4S 4P 5A D5C PATLGP 5P 5S 3S 5A PAT 3P D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced