Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2M-4108: 0.78mm Thick Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2M-4108: 0.78mm Thick Gasket
2M-4108: 0.78mm Thick Gasket

Gasket

Brand: Cat

Product Images
2M-4108: 0.78mm Thick Gasket
2M-4108: 0.78mm Thick Gasket
2M-4108: 0.78mm Thick Gasket
2M-4108: 0.78mm Thick Gasket
2M-4108: 0.78mm Thick Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-4108
Material: Rubber Gasket Gasket
Overall Width (mm): 110.0
Overall Length (mm): 110.0
View More
Compatible Models for part number 2M-4108

MOTOR GRADER

12G 120G 120 160G 12F 12E 14H NA 140G 130G 140 143H 14G 14E

WINCH

518

WHEEL SKIDDER

518 528 530B

TRACK-TYPE TRACTOR

D6H XL D6H XR D7F D6G SR D7G D6D SR D6G2 LGP D5 D6G2 XL D4D D4E D6F SR D5B D5H D6E SR D6C D6D D7G2 D6R D6E D6G D6H

MINI HYD EXCAVATOR

304.5

MARINE ENGINE

D342C D330C 3306B D333C 3304 3306 3304B D342

PIPELAYER

572F 572G 571G 571F 561B 561C

EXCAVATOR

225 235

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

627 627B

GENERATOR SET

3512B 3516B

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

951C 951B 941B 977K 955H 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B

WHEEL LOADER

920 924G 980B 930 966C 966F 950 930R 930T

RIPPER

6 5 4 D5 977 951

BOOM

120C

INDUSTRIAL ENGINE

D342 3306B D342C

WHEEL SCRAPER

627 637B 627B 637

GAS ENGINE

G3512B G342C G3520B G3516B G3516

BULLDOZER

4S 5P 5S 6A 6S 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced