Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2M-4779: 45mm Long Fully Threaded Taper Lock Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2M-4779: 45mm Long Fully Threaded Taper Lock Stud
2M-4779: 45mm Long Fully Threaded Taper Lock Stud

Fully Threaded Stud (Rod)

Brand: Cat

Product Images
2M-4779: 45mm Long Fully Threaded Taper Lock Stud
2M-4779: 45mm Long Fully Threaded Taper Lock Stud
2M-4779: 45mm Long Fully Threaded Taper Lock Stud
2M-4779: 45mm Long Fully Threaded Taper Lock Stud
2M-4779: 45mm Long Fully Threaded Taper Lock Stud

Fully Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-4779

Units of Measure

USMetric
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Low Alloy Steel,Carbon Steel,Alloy Zinc
Overall Length (in): 1.77
Stud Thread Size (in): 3/8-16
Coating: Plain Finish
Thread Size (mm): .375
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: ISO Class 8.8 or SAE Grade 5 equivalent
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Screw Length - A (in): 1 3/4
Hole Thread Pitch: 16.0
Overall Length (mm): 45.0
Thread Size (in - TPI) (in): 3/8 - 16
View More
Compatible Models for part number 2M-4779

GENERATOR

SR4 SR4B

TRUCK ENGINE

1673 1676 3408B 1693 3408 3406 3406C 3406B

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 637 627K LRC 631 627K 637K 657 651

LOAD HAUL DUMP

R2900 XE

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 773 785D

WINCH

57H 55

MOTOR GRADER

120H 120G 135H 160H ES 12H NA 163H 120H ES 160 140K 140H 140G 16H 16G 140H NA 130G 140K 2 140 143H 14G 12H 12G 12K 160K 160H 160G 16H NA 160H NA 135H NA 12H ES 163H NA 120H NA 140H ES

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D8 GC 30/30 D8GC D6F SR D5B D5E D6E SR D6C D6D D7G2 D6E D6G D7F D6G SR D7G D9 D5 D8 D8T D8R D8K D8N D8H D9G D9T D9R D8R II D9H DEUCE D6G2 XL D4E SR

MARINE AUXILIARY

C32

MARINE ENGINE

D379A D379B D330A D330B 3406B D349 D346 D348 D343 3512C 3306B 3512B D333A D333B C32 3304 3306 3304B 3406

PIPELAYER

587R 578 561D 561C 583R 572G 583K 571G 594H 594 PL83 PL87

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080

EXCAVATOR

MH3295 375-A L 374F L 390F 374F 395 375-A 245 245D 245B 390F L 374

MOBILE HYD POWER UNIT

390F

PETROLEUM PACKAGE

CX35-C18I CX31-C18I

RIPPER SCARIFIER

12G 140G 16G 130G

GENERATOR SET

C18 GEN SET C18 GEN SE DE500 DE630 C18 GENSET 3508B DG350 C32 G3412 DG400 DG500 C18 DG450

WHEEL TRACTOR

650B 633E II 651B 651E 660B 627 621 623 637 631K 631E 631C 631G 641 651 641B 657 666B 666 623E 633C 657E 657B 621E 621F 657G 621G 621S 627G 627H 627E 627F 637G 637E 637K

RECLAIMER MIXER

RM800

HYDRAULIC CONTROL

48 163 143 183B 153 141 140

ENGINE

C15 C18 G3412C

VEHICULAR ENGINE

D348 D349

TRACK LOADER

973 983 977K 955L

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825 825K 825B

EJECTOR TRUCK

740

COLD PLANER

PR-450C PM820 PM825 PM822 PM620 PM622 PR-450

WHEEL DOZER

834 824B 844 834K 824C 824K 824

LANDFILL COMPACTOR

836 826 836K 826C 826B 826K

WHEEL LOADER

988 XE 988F II 986 988GC 988 986K 990 988K XE 988B 988F 988K 980F II 980C 980F 990 II

ROAD RECLAIMER

RM800 RR-250 RM600

SOIL STABILIZER

SS-250

GEN SET ENGINE

3406C 3406B G3412C 3304B 3306 3304 POWER SYS

ARTICULATED TRUCK

D250E II D300E D400E D250E 740C D400D D350E 745C D40D 740 735C 745 735 D300E II

RIPPER

8D 977 951 955 6 5 4 8

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3512B 3406B

INDUSTRIAL ENGINE

C18 3406C D343 D348 D349 D346 3306B 3304 3306 D333C 3406 C15 D330C D379 D379B

TRUCK

770G 772G 69D 773E 773D 773F 785C 785D 773B 785B 775F 772G OEM 775E 775D 789C 789B 769 773 777 769B 770G OEM 769D 769C

QUARRY TRUCK

775D 775B 773E 771D 772G 770G

WHEEL SCRAPER

627 651E 621E 657E 623E 637K 637E 637G 637B 637D 627G 627F 639D 627B 627E 637

GAS ENGINE

G379A G3408C G3408 G379

TRACTOR

772 776 768B

BULLDOZER

8S 8U 5A 5S 6A 6S 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced