Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2M-6102: Washer
Home2M-6102: Washer
2M-6102: Washer

Cat® Spacer

Brand: Cat

Product Images
2M-6102: Washer
2M-6102: Washer
2M-6102: Washer
2M-6102: Washer
2M-6102: Washer

Cat® Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-6102

Units of Measure

USMetric
Outside Diameter (mm): 17.15
Washer Type: Flat
Length (in): 0.94
Material: Carbon Steel
Thickness (in): 0.945
Inside Diameter (mm): 10.5
Center Hole Form: Non-Threaded
Thickness (mm): 24.0
Inside Diameter (in): 0.413
Outside Diameter (in): 0.675
View More
Compatible Models for part number 2M-6102

POWER MODULE

PM3412

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

OEM SOLUTIONS

3412C

MOTOR GRADER

120 14M

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D6G2 LGP D8T D9T D6G2 XL D3G D4G D10T D4D D11T D5G D6G

FRONT SHOVEL

235C

EXCAVATOR

225 235 215 235B 235C 235D 245

MULTI TERRAIN LOADER

277C 277C2 297C 287C2 287C

COMPACT TRACK LOADER

289C 279C2 299C 289C2 279C

WHEEL TRACTOR

623B 621B 627B

TRACK LOADER

951C 951B 941B 955K 955L 941 953

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

825G 815

BACKHOE LOADER

430D 426B 438C 426C 438B 436C 436B 420D 416C 416D 428B 416B 428C

WHEEL DOZER

834G 834H 834B 854 824H 854G 854K 814 824G II

LANDFILL COMPACTOR

836 836H 836G 816 826G 826H

WHEEL LOADER

972G 972H 988 XE 972M 972L 988F II 950G II 950G 962H 962G 950H 990H 972G II 972M XE 993K 980G II 966M XE 988K XE 988B 988G 988H 988F 992D 962G II 992C 980H 980G 992G 992K 966C 990 II 966H 966G 966L 966M 966G II

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3412C 3408

CHALLENGER

65C 65E 65D 70C 75D 75C 75E 85C 85E 85D 95E

RIPPER

953 943

SKID STEER LOADER

256C 246C 272C 262C 262C2

INDUSTRIAL ENGINE

3412 3412E 3412C 3408E 3408B 3408C

TRUCK

785C 785B

BULLDOZER

834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced