Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs2M-6471: 38.35mm Outside Diameter Non-Threaded Cup-Plug
HomeHoses & TubesCaps & PlugsPlugs2M-6471: 38.35mm Outside Diameter Non-Threaded Cup-Plug
2M-6471: 38.35mm Outside Diameter Non-Threaded Cup-Plug

Sealing Cup Plug

Brand: Cat

Product Images
2M-6471: 38.35mm Outside Diameter Non-Threaded Cup-Plug
2M-6471: 38.35mm Outside Diameter Non-Threaded Cup-Plug
2M-6471: 38.35mm Outside Diameter Non-Threaded Cup-Plug
2M-6471: 38.35mm Outside Diameter Non-Threaded Cup-Plug
2M-6471: 38.35mm Outside Diameter Non-Threaded Cup-Plug

Sealing Cup Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-6471
Material Description: Stainless Steel
Material: Stainless Steel
View More
Compatible Models for part number 2M-6471

GENERATOR

SR4B XQP500 SR4 SR5

TRUCK ENGINE

C7 3406E 3406C 3406B C15 C-18 C-15 1674 1693 3126B 3406 3126E 3114 3116 3126

INTEGRATED TOOLCARRIER

IT62G IT62H IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

WHEEL HARVESTER

570B 580B 550 570 580

GEN SET-MILITARY

3608

WHEEL SKIDDER

535C 535B 545C 525C 525B

ROTARY DRILL

MD6200

EXCAVATOR

320-A L 325B L 320-A S 320-A N 324D 375-A L 325-A 322B LN 326D L 374F L 214B 322N 322-A LN 325C L 213B 322B 322C 3101 385C FS 224B 212B 385C L 325D L 206B 365C L MH 374D L 205B 322-A 325B 324D L 325C 325D 322B L 324D FM LL 329D LN M325D MH 374F 325-A L 322 L 385C 320N 320B 211B 365C L 320B S 320B N 320B L 245D 245B 390F L 320 L M325D L MH 365C 325D FM LL 325-A FM L MH3295 390D 390F 325 LN 390D L 325C FM EL240B EL240C 325D FM 325B LN E240C E240B 325 L 322-A L E120B 322-A N 325-A LN 328D LCR 329D L 324D FM 214B FT E110B 322 LN 320-A 329D EL200B E200B 395 325D MH 385C L MH 375-A 245 322C FM 324D LN 374 M318 M320

WHEEL TRACTOR

650B 651B 651E 660B 631K 631D 631E 631C 631G 641B 666B 613C II 621 623 637 641 651 657 666 623B 623G 623E 623F 621B 633C 657E 657B 621E 621F 633D 657G 621G 627B 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

COMBINE HARVESTER

460

HYDRAULIC CONTROL

48

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

983 973D 963B 963C 953B 953C 931C 983B

PETROLEUM ENGINE

C15 C18 C7 3126B C280-12

SOIL COMPACTOR

825 825H 825G 825K 825C 825B 815B

BACKHOE LOADER

446D 446B 446

WHEEL DOZER

834 824B 834H 834K 814B 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836K 826C 826B 826G 826H 826K

PETROLEUM GEN SET

C15 C18

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

960F 988 XE 988GC 950G 962H 950F 962G 986H 950H 986K 988H 988K 966D 966F 966E 924F 962G II 928F 938G 938F 918F 928G 986 980 950G II 988 992 980G II 988K XE 980F II 966F II 938G II 992B 980C 980F 980H 980G 950F II

TELEHANDLER

RT80 RT100

FORWARDER

584 574 584HD

SOIL STABILIZER

SS-250B SS-250

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D20D D35HP D250D D350E D400E 740C 740B D400D 740 GC 745C D400 D40D 740 735C 735B 745 735 OEM 735

WHEELED EXCAVATOR

M325C MH M325B

ENGINE - INDUSTRIAL

3406B 3406C C15

INDUSTRIAL ENGINE

C18 3126 3126B 3116 3114 3406 D398 D379 3406E 3406B 3406C D342 D343 D348 D349 D346 D398B C7 D320A D353C D353E D353D C15 D342C D379B

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

666B 621E 657G 621F 621B 657E 657B 623F 623E 637K 613C 627F 627E 666 657

LOGGER

322C

TRACTOR

772 776 768B

GAS ENGINE

G398 G379A G342C G343 G379 G3612 G3616 G3608 G3406 G3512 G3508

BULLDOZER

824S 825 8SU 8U 10C 10S 10U 8A

PUMPER

HT400 SPP101

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

POWER MODULE

C18 TR43-C18L

LOAD HAUL DUMP

R3000H R2900G R2900 R2900 XE

OFF HIGHWAY TRUCK

773GC 772 770

MATERIAL HANDLER

M325D MH MH3295 M325D L MH

WINCH

57H

MOTOR GRADER

120H 16 120K 135H 140M 140K 140G 140K 2 135H NA 120H NA 120H ES 160 16G 150 140 12M 24M 12K 160K 16H NA 120K 2

HYDRAULIC SHOVEL

6018

TRACK-TYPE TRACTOR

D10 D8 GC 30/30 D5M D5N D6C D6M D6N D9 D8 D8GC D8T D8R D8N D8H D9G D9T D8R II DEUCE

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-240C AP-900B AP-1050B BG-260D BG-260C AP-755 BG-2455D BG-2455C AP-1000B AP-1000D AP-1050 AP-1055B AP-1055D AP-1000 BG-245C

MARINE AUXILIARY

3608

MARINE ENGINE

3126B 3126 3116 3208 C32 C32 MARINE 3304 C7 3406 D353E D353C D353D C18 MARINE 3616 C18 3612 D330A D330B D342C D330C D397D 3406B 3406C 3406E D349 D346 D348 D342 D343 D334 C280-16 C280-12 3306B C32B D333A D333B 3412E 3304B C280-6 C280-8

PIPELAYER

587T 587R 578 561N 561M PL83 PL87 583T 583R 594

STABILIZER MIXER

SM-350

FRONT SHOVEL

385C 5080

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-531D CS-563 CS-531C CS-533 CS-531 CS-533C CS-533D CP-563D CP-563C CB-634 CB-634C CB-634D CP-563 CB-434 CS-583C CS-583D CP-533 CS-573C CS-573D CS-563C CS-563D

MOBILE HYD POWER UNIT

329D L 385C 365C L 390F 385C L 325D L 325C 325D TH43-C18 324D LN

PETROLEUM PACKAGE

TH48-E80 CX35-P800 CX31-C18I CX35-C18I CX31-C15I C18

RIPPER SCARIFIER

16G

POWER PACKAGE

C7 G3406

GENERATOR SET

DE500 G3406 DE630 C18 GENSET G3508 XQ1140 D500GC DG400 DE605GC C15 GENSET DG500 DE715GC C18 C15 C15 I6 C18 MARINE GS DG450 DE660GC C18 GEN SET C18 GEN SE DE600SGC D550GC D600 GC 3508B DG350 C9 C32 D450GC C15 GEN SE DE500SGC C18 I6 3406C

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500 RM-250C

ENGINE

C15 C18 C32 MARINE C175-20 G3406 3126 3126E

LOCOMOTIVE ENGINE

3612

EJECTOR TRUCK

740B 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-102 PM-465 PM-200 PM-201

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM500 RR-250 RM-350B

ENGINE - MACHINE

3116 3114

CHALLENGER

55 35 45

GEN SET ENGINE

3406C 3406E 3406B 3608 3606 3304B POWER SYS C15 GEN SE 3116 3114 3306 3304 C280-16 3616 3126B 3406

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD6290

RIPPER

953B 8 10

TRUCK

772G OEM 769B 770G OEM 770G 772G 797F 769 772 770 773 777

WHEEL FELLER BUNCHER

TK370 TK380 543 533 573

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced