Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2N-1288: Fluid Carrying 45 Degree Elbow Adapter
HomeHydraulicsOther Hydraulic Components2N-1288: Fluid Carrying 45 Degree Elbow Adapter
2N-1288: Fluid Carrying 45 Degree Elbow Adapter

Fluid Carrying 45° Elbow Adapter

Brand: Cat

Product Images
2N-1288: Fluid Carrying 45 Degree Elbow Adapter
2N-1288: Fluid Carrying 45 Degree Elbow Adapter
2N-1288: Fluid Carrying 45 Degree Elbow Adapter
2N-1288: Fluid Carrying 45 Degree Elbow Adapter
2N-1288: Fluid Carrying 45 Degree Elbow Adapter

Fluid Carrying 45° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2N-1288
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 2N-1288

PUMPER

SPF343C SPF343 SPT342

GENERATOR

SR4 SR4B

TRUCK ENGINE

1140 1673C 1150 1145 1160 3406E 3406C 3406B C-18 C-15 C-16 3408B 1693 3408 G3306 3306B 3306

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

773

MOTOR GRADER

16H NA 16G

TRACK-TYPE TRACTOR

D7G

MARINE ENGINE

3512B 3412E D349 D346 D348

PIPELAYER

572G 571G

MINING EXCAVATOR

5110B

EXCAVATOR

E300 EL300 245 245D 245B

RIPPER SCARIFIER

16G

GENERATOR SET

G3508 3516 3512 3512C 3512B 3408C 3412C

WHEEL TRACTOR

623B 623G 651B 623E 623F 651E 621B 657E 621E 621F 611 621G 613C II 621 627B 627G 627E 627F 613B 613C

VEHICULAR ENGINE

3516 3512

ENGINE

G3516J G3520J

PETROLEUM ENGINE

3512 3512C 3512B

SOIL COMPACTOR

825C

COLD PLANER

PR-1000C PR-1000 PR-750B

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

826C

WHEEL LOADER

980C 980F 930R 930T 980F II

ENGINE - MACHINE

3408 3208

GEN SET ENGINE

3406E 3306 3304 3412 3208 3408B 3408C 3412C G3508 3304B G3516 G3512 3408

ARTICULATED TRUCK

D550B D44B D250B D400D D25D D350D D30C D30D D400 D300B D40D

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 3412 D333C 3406E 3406C D348 D349 D346 3412E 3412C 3408E 3408B 3408C C-15 C-16 3508 3456 3160 D330C

WHEEL SCRAPER

651E 623F 623E 627F 621E 621F 657 621B 657E 657B

QUARRY TRUCK

771C 775D 775B 773E

TRUCK

789 775E 775D 789C 789B 773E 773D 777 769C 785C 773B

GAS ENGINE

G3508J G3512B G3512J G3508B G3412 G3520B G3516J G3520J G3408 G3516B G3512 G3516 G3508

TRACTOR

776 772B 784C 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced