Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2P-0406: 1.57mm Thick Water Lines Pipe Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2P-0406: 1.57mm Thick Water Lines Pipe Gasket
2P-0406: 1.57mm Thick Water Lines Pipe Gasket

Gasket

Brand: Cat

Product Images
2P-0406: 1.57mm Thick Water Lines Pipe Gasket
2P-0406: 1.57mm Thick Water Lines Pipe Gasket
2P-0406: 1.57mm Thick Water Lines Pipe Gasket
2P-0406: 1.57mm Thick Water Lines Pipe Gasket
2P-0406: 1.57mm Thick Water Lines Pipe Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-0406
Material: Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 52.0
Overall Length (mm): 138.0
View More
Compatible Models for part number 2P-0406

GENERATOR

SR4

WHEEL TRACTOR

615 627 627B 615C II

TRUCK ENGINE

1673C 3306

HYDRAULIC CONTROL

163 143 153 140

TRACK LOADER

951C 951B 941B 977K 977L 955K 955L 941

SOIL COMPACTOR

815 815F

WHEEL DOZER

814F 814

LANDFILL COMPACTOR

816 816F

WINCH

55

MOTOR GRADER

12G 120G 120B 120 12F 140B 140G 130G 140 14G 14E

WHEEL LOADER

920 924G 980B 930 966C 950

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7F D6G SR D7G D7H D6D SR D6G2 LGP D5 D6H II D6G2 XL D4D D4E D5B D6C D6D D7G2 D6R D6E D6G D6H

ARTICULATED TRUCK

D250E

RIPPER

6 5 4 977

MARINE ENGINE

D330C D333C 3304 3306

WHEELED EXCAVATOR

W330B

PIPELAYER

572F 572G 571G 571F 572R 561D 561C

INDUSTRIAL ENGINE

3304 3306 D333C D330C

WHEEL SCRAPER

627 637B 637D 627G 639D 627B 627E 637

GAS ENGINE

G3304B G3306

EXCAVATOR

330 L 225 330-A L 235 215 330B L 330B LN 330-A 235B 235C 235D 330B

BULLDOZER

5A 5S 6A 6S 4A

RIPPER SCARIFIER

12G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced