Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2P-1276: 52.60mm Long 37 Degree Straight Adapter
HomeHydraulicsOther Hydraulic Components2P-1276: 52.60mm Long 37 Degree Straight Adapter
2P-1276: 52.60mm Long 37 Degree Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
2P-1276: 52.60mm Long 37 Degree Straight Adapter
2P-1276: 52.60mm Long 37 Degree Straight Adapter
2P-1276: 52.60mm Long 37 Degree Straight Adapter
2P-1276: 52.60mm Long 37 Degree Straight Adapter
2P-1276: 52.60mm Long 37 Degree Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-1276
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 2P-1276

PUMPER

SPF343C SPF743

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD30 AD45

TRUCK ENGINE

C7 C13 C15

POWER MODULE

XQ2280

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

LOAD HAUL DUMP

R1300G R3000H R1700 II R1600G R1600H R2900G R1300G II R1600 R1700G R1300 R1700 R2900

OFF HIGHWAY TRUCK

798 AC 796 AC 794 AC 798

BACKHOE

BH30W BH30 BH27

TRACK-TYPE TRACTOR

D3 D8K

WHEEL SKIDDER

518 518C

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

MARINE AUXILIARY

3608 3512

PIPELAYER

583K

FRONT SHOVEL

235C

EXCAVATOR

229 225 215B 231D 215C 215D 235 225B 225D 219 215 219D 235B 235C 235D 245 229D 245D 245B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX48-P2300

WHEEL TRACTOR

651E 657E 633D 631D 613B 637D

GENERATOR SET

C2.2 3406C 3516C

TRACK LOADER

931 943 953

SOIL COMPACTOR

815B

PETROLEUM ENGINE

C280-12

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WHEEL LOADER

950

GEN SET ENGINE

3608 3606 C280-16 3612 3616

ARTICULATED TRUCK

D550B D44B D250B D400D D25D D25C D350D D350C D35HP D30C D30D D35C D300D D400 D300B D40D

RIPPER

953 943

TRUCK

69D 794 AC

WHEEL SCRAPER

613C

LOGGER

227

GAS ENGINE

G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced