Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2P-1314: 32.70mm Long Straight Fluid Carrying Adapter
HomeHydraulicsOther Hydraulic Components2P-1314: 32.70mm Long Straight Fluid Carrying Adapter
2P-1314: 32.70mm Long Straight Fluid Carrying Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
2P-1314: 32.70mm Long Straight Fluid Carrying Adapter
2P-1314: 32.70mm Long Straight Fluid Carrying Adapter
2P-1314: 32.70mm Long Straight Fluid Carrying Adapter
2P-1314: 32.70mm Long Straight Fluid Carrying Adapter
2P-1314: 32.70mm Long Straight Fluid Carrying Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-1314
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18) , 6V-9027 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20), 214-7568 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18), 3J-7354 (7/16-20)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 2P-1314

TRUCK ENGINE

C7 C9 3176 C-9 C13 C15

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT18 IT28B

TRACK SKIDDER

D4HTSK II

GEN SET-MILITARY

3608

WHEEL SKIDDER

518

ROTARY DRILL

MD6310 MD6250

MINI HYD EXCAVATOR

307B 304 305 306 307-A 305.5

UNDERGROUND ARTICULATED TRUCK

AD22

HARVESTER HEAD

SAT318 SAT318T

EXCAVATOR

320-A L 215B 325-A FM L 325B L 312B 325-A 322B LN 311B 318B N 325 LN 312-A 322B 312B L 307 311-A 325B LN 315-A L 325 L 315B 317B L 325B 307-A 313B 322B L 225 325-A LN 317-A 235 325-A L 318B 320-A 215 317-A N 317B LN 317 N 315-A 235B 235C 235D 315B L 315B FM L 320 L

WHEEL TRACTOR

651B 651E 621 631D 641B 623B 621B 657E 657B 621R 633D 639D 627B 637D

TRACK LOADER

931C II 935C 931 943 953 931C 935C II

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

C15 C9 C7 C280-12 3512E 3512C

WHEEL DOZER

834H 834B

LANDFILL COMPACTOR

836 836H

COMPACT WHEEL LOADER

910

WHEEL LOADER

992 G926 916 988B 988H G916 926 990H 992B 992C 926E 990 II

ARTICULATED TRUCK

D550B D44B D35HP D30C D35C D300B D250B D25C D350C D400 725 730 735

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3126 3116 C9 3204 3176C 3196 C-12 C-10 C11 C13

WHEEL SCRAPER

621B

ASPHALT SCREED

10 FT

LOGGER

227

GAS ENGINE

G3612 G3616 G3608 G3516E G3516C

TRACTOR

776 776B

BULLDOZER

834U 834S 4S 4P D5C PATLGP 5A PAT D5C PAT

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD55B AD60 AD55 AD63 AD30 AE40 II AD45 AD40

UNDERCARRIAGE

OEMS

POWER MODULE

XQ2280 XQC1200 PP3516 PMG3516

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R1300G R3000H R1700 II R2900G R1300G II R1300

WINCH

54H 53

MOTOR GRADER

120G 140G 16G 130G 14G 12G

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D3C II D3C D4H D4C D5C D7E D3 D8K D8L D9R D9L D9H D4C II

ASPHALT PAVER

AP-800 AP-800B

MARINE AUXILIARY

3608

MARINE ENGINE

3196 C-12 3616 C12 3612 C12 MARINE C280-16 C280-12 3176C C30 C32 3412E C280-6 C9 C280-8

PIPELAYER

583K

FRONT SHOVEL

235C

TECHNOLOGY

AUTOGUIDNC

PETROLEUM PACKAGE

TH48-E70 CX31-C9I CX31-C13I TH35-C13I

RIPPER SCARIFIER

12G 140G 16G 130G

POWER PACKAGE

C7

GENERATOR SET

G3516C C9 C4.4 C175-16 G3520C C18 G3520E 3516C

ENGINE

G3516C

EJECTOR TRUCK

730

COLD PLANER

PR-450

ENGINE - MACHINE

3204 C4.4

GEN SET ENGINE

3608 3606 C280-16 3612 3616 3516

RIPPER

8D 953 943 3 4 9 9D

TRUCK

785 777B 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced