Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-1692

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 133.02
Inside Diameter (in): 5.237
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 160
View More
Compatible Models for part number 2P-1692

GENERATOR

SR4

TRUCK ENGINE

1673C 3306C 3306B C-12 3306 G3306

INTEGRATED TOOLCARRIER

IT14G2 IT12 IT38H IT14G IT28G IT38G II

WHEEL TRACTOR-SCRAPER

657

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III

SPL EXCAVATOR BASED SOLN

OEM-PM

WHEEL SKIDDER

518C 535C 545C 528B 525C 525 518 515 528 545 530B

EXCAVATOR

330 L 215B 215C 215D 374F L E300B 225B 225D 330B LN 219D 330-A L EL300 330 LN 350-A L 229D 350 L 330-A L 374F E240 EL240 235B 235C 235D 330B 390F L MH3295 E300 390F 350-A 330B L 229 225 235 219 215 330-A 395 330-A LN EL300B 374

MULTI TERRAIN LOADER

277B 267B 257B3 257B 247B 247B3 287B

COMPACT TRACK LOADER

259B3

WHEEL TRACTOR

615C II 615 611 627 621R 621S 615C 627B 627E 627F

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

933C 963 973 935C 935B 939 933 941 939C 973C 951C 951B 963C 941B 953C 953D 977K 977L 931B 931C 955K 955L 931C II 935C II

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

815 CS64B 825H 825G 815B CP11 815F CS11 CS54B 825G II

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

WHEEL DOZER

814B 824H 824G 814F 814 824G II

LANDFILL COMPACTOR

826G II 816 826G 826H 816B 816F

AG TRANSMISSION

TA19-M2WD TA22-M4WD TA19-M4WD

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

G3306B

COMPACT WHEEL LOADER

920K 910K 910M 914G2 914 910 920 914K 914M 914G 918M

WHEEL LOADER

972G 950B 950E G910 966D 966C 966F 966E G936 966G 930G 930H 966R 930R 930T 936E 936F 924H 924G 938H 928H 928G 928HZ 920 930 936 950 966F II 950B/950E 924GZ 924HZ 938G II 980B 970F

ARTICULATED TRUCK

725C D30C D30D D250E II D35C D250E D250B D25D D25C D350D D350C D300E II D300E D300D D300B 725C2 740C 740 GC 745C 725 735C 745 730 735

WHEELED EXCAVATOR

W330B

PNEUMATIC COMPACTOR

PS-200B CW-14 PS-360B PS-360C PF-290B PS-150C PS-150B

INDUSTRIAL ENGINE

C18 C7.1 3304 3306 3306B D333C 3304B C15 D330C

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

621E 657E 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 627 611 637

GAS ENGINE

G3304 G3306 G3306B G3304B

BULLDOZER

6 9SU D5C PAT 7SU 6SU 7S LGP 8S 8U 9U 4S 4P 5A D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 8A 5A PAT 3P 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AD45

POWER MODULE

TR43-C18L XQG135

TRANSMISSION-ONHIGHWAY

CX28

LOAD HAUL DUMP

R1300 R1300G

OFF HIGHWAY TRUCK

772 770

MATERIAL HANDLER

MH3295 MH3059

MOTOR GRADER

120G 120B 16 14 18 120M 120K 120M 2 140B 140M 140K 140H 140G 130G 140K 2 143H 12M 3 12M 2 140M 3 140M 2 163H NA 160M 2 160M 3 140H ES 18M3 12M 3 AWD 160H ES 12H NA 16M 160 14L 140H NA 150 14M 160M 3 AWD 140 16GC 14G 14E 12H 12G 12M 12K 14M3 120 160K 160H 160G 12F 160M 140M 3 AWD 160H NA 16M3 14M-3 12H ES 14H NA 120K 2

WINCH

528 518 57H 56H 53 57 56 55 58 59N 59L 58L

BACKHOE

D3 931

HYDRAULIC SHOVEL

6030

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D3C II D9 GC D4H III D3C III D3G D3B D3C D4B D6K2 LGP D4H D4C D4D D4E D6F SR D5B D5C D3K XL D5H D5E D6E SR D6C D6D D6R D6K D6E D6G D6H D7E D6G SR D9 D1 D5 D8 D3K2 LGP D4E SR D6H XL D6H XR D6GC D3K2 XL D4C III D6K2 XL D5H XL D5C III D7G2 D6K LGP D7R D7F D7G D7H D8T D8L D6K XL D9T D9R D9N D6G2 XL D4H XL D6K2 D4C II D7E LGP D3K LGP

ASPHALT PAVER

AP655 AP600 AP555F AP500F AP655F AP655F L AP600F AP-1000F AP1000

MARINE ENGINE

3304 3306 D330C 3306B D333C 3304B

PIPELAYER

572R 561D 561C PL83 PL87 PL61 572F 572G 571G 571F

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-54B CS-653 CS-64B CS-643 CB-534 CS54B CP-54B CP-643 CP54B CP-653

PETROLEUM PACKAGE

CX31-C18I TH31-E61 TH35-E81

MOBILE HYD POWER UNIT

390F

RIPPER SCARIFIER

140G 130G 12G

GENERATOR SET

3304B G3306 3306B G3306B

ENGINE

C15 C18

EJECTOR TRUCK

740 730

COLD PLANER

PM312 PM313 PM310

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM600

ENGINE - MACHINE

3304 3306

GEN SET ENGINE

3304B 3306B POWER SYS 3306 3304

CHALLENGER

55 65 65C 65B 65D MT700 MT800 35 45 70C MTC735 MTC745 MTC755 MTC765

TRANSMISSION

TA22

RIPPER

D5 977 963 951 955 3 7 6 5 4 9 8

SKID STEER LOADER

242B3 226B 216B 252B3 226B3 236B3 262B 252B 268B 242B 246B 232B 248B 236B 216B3

BOOM

120C

TRUCK

772G OEM 770G OEM 770G 772G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced