Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2P-3205: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2P-3205: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2P-3205: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Product Images
2P-3205: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2P-3205: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2P-3205: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2P-3205: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2P-3205: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-3205

Units of Measure

USMetric
Bolt Length (in): 1.75
Material: STEEL,Alloy Zinc,Carbon Steel
Bolt Length (mm): 44.45
Bolt Type: Hex Flange Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.75
Grip Length (mm): 19.05
Flange Type: Smooth Flange Face
Flange Diameter (in): 0.67
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Notes: Thread Length (mm)19.05
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 2P-3205

GENERATOR

WEG SR4B SR500 XQP500 SR4 SR5

TRUCK ENGINE

3408B 3406E 3406C 3406B C16 C15 C18 C-18 C-15 C-16 3408 3406

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

POWER PACK

C18

SPL EXCAVATOR BASED SOLN

OEM-PM

WHEEL SKIDDER

518 528

ROTARY DRILL

MD6310 MD6250

EXCAVATOR

215B 375-A L M325C 235B 225 235 215 375-A 245

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 627 621 651 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 639D 627B 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

941 951C 951B 941B 977K 977L 955K 955L

SOIL COMPACTOR

825 815 825H 825G 825K 825C 825G II

PETROLEUM ENGINE

C-15 C15 C18 C27 C32 3412E

WHEEL DOZER

854K 844H 844K 834 844 834G 834H 834B 834K 854 814B 824H 824G 824C 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 816 826C 826G 826H 826K

PETROLEUM GEN SET

C27 C15 C18 C32

WHEEL LOADER

988 XE 988GC 986H 986K 988B 988G 988H 988F 988K 966C 930R 930T 990 II 988F II 986 988 990 993 992 920 980G II 988K XE 930 950 980F II 990K 990H 993K 980B 992D 980C 992C 980F 980H 980G 992K

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D350E D350E II D400E II D400E 740C 740B D400D 740 GC 745C D400 D40D 740 735C 735B 745 735 OEM 735

ENGINE - INDUSTRIAL

3406B 3406C C15

INDUSTRIAL ENGINE

C32 C27 C18 3456 3304 3306 3412 3406 C-15 C-16 3406E 3406B 3406C D342 D343 D348 3408E 3408B 3408C C32B D333C 3412E 3412C CG137-08 C15 D342C D330C

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

651E 631G 621E 657G 621F 621B 657E 657B 623F 623E 637K 637G 637B 637D 627F 627B 627E 627 637 657

TRACTOR

772B 776C 768C

GAS ENGINE

G333C G342C G3304 G3306 G343 CG137-08 CG137-12 G3412 G3408C G3408B G3408 G3406

BULLDOZER

824S 834U 834S 825 8SU 8U 4S 6A 6S 8A 4A

PUMPER

HT400 SCT673 SPS342 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

POWER MODULE

C32 C18 XQG400 PM3456 PM3412 TR43-C18L

LOAD HAUL DUMP

R3000H R2900G R2900 R2900 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

777G 777E 773GC 772 770 777 775 773

OEM SOLUTIONS

3412C

WINCH

57H 55

MOTOR GRADER

120G 24 120B 140B 140G 130G 16G 140 14G 14E 12G 24H 24M 120 160G 12F 16H NA

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6015B 6020B 6015 FS 6040 FS

TRACK-TYPE TRACTOR

D8 GC D4D D4E D6C D6D D6T D9 D5 D8 D8GC D7F D7G D8T D8R D8N D9T

MARINE ENGINE

C30 C32 C32 MARINE 3304 3306 3412 3408 3406 C18 MARINE C18 C15 D342C D330C 3408B 3408C 3406B 3406C 3406E D348 D342 D343 3306B C32B D333C 3412C 3412E 3412D 3304B

MARINE AUXILIARY

C32

PIPELAYER

587T 587R 578 561C PL83 PL87 583T 572F 572G 571G 571F

STABILIZER MIXER

SM-350

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

5080

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 CX31-C18I CX35-C18I CX31-C15I C18

RIPPER SCARIFIER

140G 130G 12G 16G

POWER PACKAGE

G3406

GENERATOR SET

DE1400 DE500 G3406 DE630 C18 GENSET 3412C D1500 XQ1140 G3412 D500GC DG400 DE605GC C15 GENSET 3412 C32 GEN SET CG137-12 DG500 DE715GC C18 C15 C32 GENSET C15 I6 C18 MARINE GS CG137-08 3456 DG450 DE1500 DE660GC C18 GEN SET C18 GEN SE D1250 DE600SGC DE1000S D550GC D1000 D600 GC 3508B DG350 C9 C27 C32 D450GC DE1250S D800 C15 GEN SE XQP1100 DE500SGC G3412C C18 I6 DE1250 3408C C32B 3406C 3406E 3516C

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500 RM-250C

ENGINE

C15 C18 C32 MARINE G3412 C32B C32B INDUSTRIAL G3406 G3408 G3412C C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 C32 C27

EJECTOR TRUCK

740B D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PR-450 PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PM-565

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM500 RR-250 RM-350B

ENGINE - MACHINE

3408 C27 3208

CHALLENGER

MT865 MT855 MT845 MT835 MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C DE1100 3304B POWER SYS C15 GEN SE 3456 3306 3304 3412 3412C DE800S 3406 3408

RIPPER

951 955 4 8

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 772G OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 770G OEM 769D 769C 770G 772G 69D 773E 773D 773G 773F 773G OEM 773B 772 770 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced