Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers2P-3696: 16.66mm Internal Diameter Steel Retainer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers2P-3696: 16.66mm Internal Diameter Steel Retainer
2P-3696: 16.66mm Internal Diameter Steel Retainer

FLAT WASHER

Brand: Cat

Product Images
2P-3696: 16.66mm Internal Diameter Steel Retainer
2P-3696: 16.66mm Internal Diameter Steel Retainer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-3696

Units of Measure

USMetric
Washer Type: Flat Washer
Material: Steel,Carbon Steel
Inner Diameter (in): 0.654
Inner Diameter (mm): 16.6
Outer Diameter (in): 2.307
Outer Diameter (mm): 58.6
Thickness (in): 0.043
Thickness (mm): 1.1
View More
Compatible Models for part number 2P-3696

GENERATOR

WEG SR4

TRUCK ENGINE

3408B 3408 3406 3406C 3406B

MOTOR GRADER

16G 16H NA

WINCH

518 57H 56H 59N 59L 58L 56 59 58

TRACK SKIDDER

D5HTSK II 527

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6GC D6H II D6T LGPPAT D6R XL D6R II D6T XW D6T XL D5H D6R D6T D6H D8R D8L D8N D6R STD D9L D9N D6T XL PAT D6T XW PAT D10N D11N D6R LGP

MARINE ENGINE

3516 3512 3508 3408B 3406B 3512B 3412 3408 3406

PIPELAYER

578 589 PL72

MINING EXCAVATOR

5130 5230 5130B

EXCAVATOR

375-A L 375-A 245 245D 245B

RIPPER SCARIFIER

16G

WHEEL TRACTOR

651E 621 631D 631E 623B 623E 623F 621B 657E 621E 621F 633D 639D 627B 627E 627F 637D 637E

VEHICULAR ENGINE

3516 3512

TRACK LOADER

983B

LOCOMOTIVE ENGINE

3508 3516 3512

SOIL COMPACTOR

825C

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PM-565 PR-750B

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

836 826C

GRAPPLE

120C 518 125C

WHEEL LOADER

994 990 988B 988F 980F II 992D 980C 992C 980F

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3408B 3408C 3516B 3512B 3412 3412C 3508 3406 3408 3512 3508B 3516

ARTICULATED TRUCK

D400D D40D

RIPPER

11 10 6 9 8

BOOM

120C

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406C 3408B 3412 3406 3512 3516 3508

WHEEL SCRAPER

621E 621F 621B 657E 623F 623E 627E

QUARRY TRUCK

775B 771C

TRUCK

785 789 793 793B 773B 785B 777C 777B 789B 769 773 777 769B 769C

GAS ENGINE

G3412 G3408B G3408 G3406 G3512 G3516 G3508

TRACTOR

772 776C 776B 768C 768B 772B 784B

BULLDOZER

10SU 6SU 11SU 824S 8S 8U 9C 9U 9S 834U 834S 6 6A 6S 11U 10U 8A 825 9SU 8SU

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced