Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings2P-4498: Transmission Selector Valve Inner Spring
HomeHardware, Seals, & ConsumablesHardwareSprings2P-4498: Transmission Selector Valve Inner Spring
2P-4498: Transmission Selector Valve Inner Spring

Cat® Transmission Selector Valve Inner Spring provides internal force to support valve movement and maintain selector positioning during operation

Brand: Cat

Product Images
2P-4498: Transmission Selector Valve Inner Spring
2P-4498: Transmission Selector Valve Inner Spring
2P-4498: Transmission Selector Valve Inner Spring
2P-4498: Transmission Selector Valve Inner Spring
2P-4498: Transmission Selector Valve Inner Spring

Cat® Transmission Selector Valve Inner Spring provides internal force to support valve movement and maintain selector positioning during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-4498
Material Description: Steel
Outside Diameter (OD) - A (in): 5/8
Notes: Solid Length: 60.96, Free length: 111.252, Assembled Length: 104.648, Load at Assembled Length: 53.754, Total Coils: 22.4, Spring Rate NMM: 8.138
Wire Diameter - C (in): 2.5146
Length - B (in): 4 3/8
Material: Alloy Steel
Coating: Phos/oil
Spring Type: Compression
View More
Compatible Models for part number 2P-4498

MOTOR GRADER

14H NA 130G 120G 16H NA 14H 14G 16H 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced