Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2P-4511: 262.61mm Outer Diameter Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2P-4511: 262.61mm Outer Diameter Seal Ring
2P-4511: 262.61mm Outer Diameter Seal Ring

Internal Lip Type Piston Seal

Brand: Cat

Product Images
2P-4511: 262.61mm Outer Diameter Seal Ring
2P-4511: 262.61mm Outer Diameter Seal Ring
2P-4511: 262.61mm Outer Diameter Seal Ring
2P-4511: 262.61mm Outer Diameter Seal Ring
2P-4511: 262.61mm Outer Diameter Seal Ring

Internal Lip Type Piston Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-4511
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 262.0
Cross Section Direction: Internal Lip Facing Shaft Dia
Primary Sealing Material: Plastic
View More
Compatible Models for part number 2P-4511

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D6H

RIPPER

6

BULLDOZER

6S 6 6SU 6A

WINCH

56 56H

MOTOR GRADER

12G 130G 120G 16H NA 14H NA 160G 140G 14H 14G 16H 16G

RIPPER SCARIFIER

130G 140G 12G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced