Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTubes2P-4611: 676.2mm Length Exhaust Pipe
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTubes2P-4611: 676.2mm Length Exhaust Pipe
2P-4611: 676.2mm Length Exhaust Pipe

Cat® Exhaust Pipe For Muffler

Brand: Cat

Product Images
2P-4611: 676.2mm Length Exhaust Pipe
2P-4611: 676.2mm Length Exhaust Pipe
2P-4611: 676.2mm Length Exhaust Pipe
2P-4611: 676.2mm Length Exhaust Pipe
2P-4611: 676.2mm Length Exhaust Pipe

Cat® Exhaust Pipe For Muffler

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-4611

Units of Measure

USMetric
Diameter (in): 4.24
Diameter (mm): 107.7
Length (in): 26.62
Length (mm): 676.2
Material: Steel,Carbon Steel,Alloy Mixed: Metal,Structural Steel,Alloy Steel
View More
Compatible Models for part number 2P-4611

TRACK-TYPE TRACTOR

D6C D6D D5 D5B

TRACK LOADER

977K 977L

SOIL COMPACTOR

815B

MOTOR GRADER

12H NA 12H 12G 130G 120G 160G 140G 14G

RIPPER SCARIFIER

130G 140G 12G

WHEEL LOADER

936 966F II 936E 966D 936F 966F 966E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced