Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts2P-6140: Cogged V-Belt (set of 2)
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts2P-6140: Cogged V-Belt (set of 2)
2P-6140: Cogged V-Belt (set of 2)

Width: 17.5 mm (0.69 in)

Brand: Cat

Product Images
2P-6140: Cogged V-Belt (set of 2)
2P-6140: Cogged V-Belt (set of 2)

Width: 17.5 mm (0.69 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-6140

Units of Measure

USMetric
Belt Length (in): 72.99
Belt Type: V-belts - Cogged
Belt Width (in): 0.69
Belt Length (mm): 1,854.0
Belt Width (mm): 17.5
View More
Compatible Models for part number 2P-6140

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D5E D7G D6C D5 D5B

WHEEL TRACTOR

627 627B

PIPELAYER

572F 572G 571G 571F 561C

WHEEL SCRAPER

637 627 637B 627B

TRACK LOADER

977K

SOIL COMPACTOR

815

EXCAVATOR

235

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 140 120 140G 12F 14G 14E

WHEEL LOADER

966C 980B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced