Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps2P-6471: 38.10mm Internal Diameter Bottom Clip
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps2P-6471: 38.10mm Internal Diameter Bottom Clip
2P-6471: 38.10mm Internal Diameter Bottom Clip

Clip

Brand: Cat

Product Images
2P-6471: 38.10mm Internal Diameter Bottom Clip
2P-6471: 38.10mm Internal Diameter Bottom Clip

Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-6471
Width (mm): 38.1
Notes: Clamp Type: BOTTOM, ID Tube or Hose: 38.1, Bolt Hole Size: 14.3, Bolt to Tube CL76.2, Mating Part Number:2P6470, Mult MTG Holes: N
Material: Carbon Steel
Thickness (mm): 2.7
View More
Compatible Models for part number 2P-6471

TRACK-TYPE TRACTOR

D5K LGP D7G D6 D4K LGP D6GC D5K XL D5R2 D6XE D6K XL D3K XL D5M D5N D6 XE D7G2 D4K XL D6M D6N D6K D7E LGP D7E D3K LGP D6K LGP

UNDERGROUND ART TRUCK

AD30

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

MINI HYD EXCAVATOR

307

RIPPER

953 943

HYDRAULIC CONTROL

173B 183B

TRACK LOADER

953

TRUCK

793 793B

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

LOAD HAUL DUMP

R1300G II

WHEEL LOADER

972H 980L 980K 980M 986 966H 986H 986K 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced