Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2P-7557: 3/8''-16 x 3 3/4'' Hex Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2P-7557: 3/8''-16 x 3 3/4'' Hex Flange Head Bolt
2P-7557: 3/8''-16 x 3 3/4'' Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Product Images
2P-7557: 3/8''-16 x 3 3/4'' Hex Flange Head Bolt
2P-7557: 3/8''-16 x 3 3/4'' Hex Flange Head Bolt
2P-7557: 3/8''-16 x 3 3/4'' Hex Flange Head Bolt
2P-7557: 3/8''-16 x 3 3/4'' Hex Flange Head Bolt
2P-7557: 3/8''-16 x 3 3/4'' Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-7557

Units of Measure

USMetric
Bolt Length (in): 3.75
Material: STEEL,Carbon Steel,Alloy Zinc
Bolt Length (mm): 95.25
Bolt Type: Hex Flange Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.75
Grip Length (mm): 69.85
Flange Type: Smooth Flange Face
Flange Diameter (in): 0.67
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 2P-7557

UNDERGROUND ART TRUCK

AD60 AD55B AD63

GENERATOR

SR5 SR4B

POWER MODULE

C32

OFF HIGHWAY TRUCK

777G 777E 777 775 773

MOTOR GRADER

12G 120G 24 120 12F 140G 130G 140 14G 14E

HYDRAULIC SHOVEL

6040 FS 6030 T4 6020B 6030 T2 6015B 6020 6015 6040 6030

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D10T2 D10 D11 D10N D10R D10T D4D D4E D11R D11T D6C D6T

ROTARY DRILL

MD6250 MD6310

MARINE ENGINE

D330C D333C 3304 3306

PIPELAYER

572F 572G 571G 571F 561C

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

225 235 M325C

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E70 CX35-P800

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

627 627B

GENERATOR SET

DE1400 D1250 DE1000S XQP1100 C32 GEN SET D1000 DE1250 C32 GENSET C27 C32 D1500 C32B DE1500 DE1250S D800

HYDRAULIC CONTROL

143 140

ENGINE

C32 INDUSTRIAL C32B C32B INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

951C 951B 941B 977K 955K 955L 941

LOCOMOTIVE ENGINE

C32 C27

SOIL COMPACTOR

815

PETROLEUM ENGINE

C32 C27

WHEEL DOZER

844 854 854K 814 844H 844K

LANDFILL COMPACTOR

816

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

990K 990H 990 993 992 920 993K 980B 930 992K 966C 950

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS DE1100 DE800S

RIPPER

4

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

3304 3306 C32 C27 D333C D330C C32B

TRUCK

775G 775F 773G LRC 777C 777B 777D 777G 777F 775G OEM 773G 773F 775G LRC 773G OEM

WHEEL SCRAPER

627 637B 627B 637

QUARRY TRUCK

777E

TRACTOR

776C

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced