Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2P-8386: 10.97mm Thick Spacer
HomeDrivetrainDifferentialsDifferential Bearings2P-8386: 10.97mm Thick Spacer
2P-8386: 10.97mm Thick Spacer

Cat® Tapered Roller Bearing (Spacer only)

Brand: Cat

Product Images
2P-8386: 10.97mm Thick Spacer
2P-8386: 10.97mm Thick Spacer
2P-8386: 10.97mm Thick Spacer
2P-8386: 10.97mm Thick Spacer
2P-8386: 10.97mm Thick Spacer

Cat® Tapered Roller Bearing (Spacer only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-8386
Material: Structural Steel,Carbon Steel
View More
Compatible Models for part number 2P-8386

TRACK-TYPE TRACTOR

D6H XL D6H XR DEUCE D7H D3 D6R 30/30 D8N D6H

RIPPER

7 6 8

TRACK LOADER

931

WHEEL SCRAPER

615 633E 623B 623E 615C

BULLDOZER

6S 8U 7A 7S 7U 6SU 8SU 7SU 6A 8A

WINCH

57H 56 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced