Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components2P-9563: Mount A
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components2P-9563: Mount A
2P-9563: Mount A

Bushing Mount

Brand: Cat

Product Images
2P-9563: Mount A
2P-9563: Mount A

Bushing Mount

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-9563

Units of Measure

USMetric
Pilot Outside Diameter (mm): 126.21
Material: Natural Rubber (NR) Rubber,Carbon Steel,Alloy Mixed: Metal
Mount Type: Bushing With Outer Sleeve
Inside Diameter (mm): 69.8
Overall Length (mm): 63.5
Pilot Outside Diameter (in): 4.97
Inside Diameter (in): 2.75
View More
Compatible Models for part number 2P-9563

TRUCK

773 769C

TRACTOR

768C 772

WHEEL LOADER

992 992B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced