Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components2S-0484: 25.83mm Outer Diameter Selector Value Sleeve
HomeDrivetrainTransmissions & ComponentsOther Transmission Components2S-0484: 25.83mm Outer Diameter Selector Value Sleeve
2S-0484: 25.83mm Outer Diameter Selector Value Sleeve

Cat® Selector Value Steel Sleeve directs fluid pressure to engage the correct gear in a transmission clutch

Brand: Cat

Product Images
2S-0484: 25.83mm Outer Diameter Selector Value Sleeve
2S-0484: 25.83mm Outer Diameter Selector Value Sleeve
2S-0484: 25.83mm Outer Diameter Selector Value Sleeve
2S-0484: 25.83mm Outer Diameter Selector Value Sleeve
2S-0484: 25.83mm Outer Diameter Selector Value Sleeve

Cat® Selector Value Steel Sleeve directs fluid pressure to engage the correct gear in a transmission clutch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-0484
Material: Carbon Steel
View More
Compatible Models for part number 2S-0484

WHEEL TRACTOR

627 641 666 657B 651 657

HYDRAULIC CONTROL

153 163

TRACK LOADER

977K 977L 983

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B

LANDFILL COMPACTOR

826B

MOTOR GRADER

16 12F 14E

WINCH

55

WHEEL LOADER

992B 988 992

TRACK-TYPE TRACTOR

D7F D7G D6G2 XL D6C D6D D6G2 LGP D7G2 D6E D6G

RIPPER

951 955 4

PIPELAYER

572G 571G

WHEEL SCRAPER

666 666B 657 657B

TRUCK

769 773 769B

TRACTOR

772 768B

BULLDOZER

6S 6A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced