Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4M-8303: 20.29mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-8303

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 20.29
Inside Diameter (in): 0.799
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 117
View More
Compatible Models for part number 4M-8303

GENERATOR

WEG SR4B SR4

TRUCK ENGINE

3408B 1673C 3406E 3406C 3406B 3306C 3306B C-15 C-16 1693 3408 3406 3306

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III

WHEEL SKIDDER

518C 528B 525 518 515 528 545 530B 508

HARVESTER HEAD

SAT323 SAT322 SAT322T SAT318 SAT223 SAT223T SAT323T SAT323TSC SAT322TSC

EXCAVATOR

330 L 215B 215C 215D 375-A L E300B 225B 225D 330B LN 219D 330 LN 350-A L 350 L 330-A L E240 EL240 235B 235C 235D 245D 330B 245B 350-A 330B L 229 225 235 219 215 330-A 375-A 330-A LN 245 EL300B M312 M315 M318

WHEEL TRACTOR

650B 633E II 651B 651E 660B 615C II 631D 631E 631C 631G 641B 666B 615 611 627 621 623 637 641 651 657 666 623B 623G 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621S 639D 615C 627B 627G 627E 627F 637G 637D 637E

HYDRAULIC CONTROL

48 163 143 183B 153 141 140

VEHICULAR ENGINE

D346 D348 D349 3516 3512

TRACK LOADER

963 973 983 931 943 941 973C 951C 951B 941B 977K 977L 931B 955K 955L

SOIL COMPACTOR

CP68B 815 CS76B CP74B 825G 825C 825B 815B 815F CP14 CP16 CP17 CS20 CS17 CS19 CS78B

PETROLEUM ENGINE

3516 3512

WHEEL DOZER

834 824B 834B 814B 824H 824G 824C 814F 814 824G II

LANDFILL COMPACTOR

836 826G II 816 826C 826B 826G 816B 816F

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

901C 902C 901C2 910 903 902 901 902C2 903C2 903D 903C

WHEEL LOADER

972G 950B 950E 950G 962G G926 988B 988F G916 966D 966C 966F 966E G936 966G 930R 930T 936E 936F 924G 962G II 926E 950G II 988 990 992 916 920 980G II 926 930 936 950 980F II 966F II 950B/950E 972G II 980B 992D 992B 980C 992C 980F 980H 980G 970F 966G II

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 584HD

ARTICULATED TRUCK

D44B D20D D35HP D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D300E II D550B D300E D300D D300B D400E D400D D400 D40D

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3204 C9.3 3304 3306 3412 3406 3512 3516 3508 D398 D399 D379 3406B 3406C D343 D348 D349 D398B 3408B 3408C 3512B 3306B D333C 3304B 3412C D353C D353E D353D D330C D379B

ASPHALT SCREED

10 FT 8 FT 10-20B

QUARRY TRUCK

775B 771D 771C

WHEEL SCRAPER

666B 621E 621F 621B 657E 657B 623F 623E 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 627 611 666 637 657

TRACTOR

772B 784B 772 776 776D 776C 776B 768C 768B

GAS ENGINE

G398 G399 G379A G3304 G3306 G379 G3306B G3304B G3412 G3408C G3408B G3408 G3406 G3512 G3516 G3508

BULLDOZER

824S 834U 834S 6 825 9SU 8SU 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 3S 3P 4A

FELLER BUNCHER

FB518

PUMPER

HT400

POWER MODULE

PM3412

LOAD HAUL DUMP

R1600G R1600H R1700G R1700 II R1300 R1600 R1300G

OEM SOLUTIONS

3412C

MOTOR GRADER

120G 120B 16 140B 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 16G 140H NA 140 14G 14E 12H 12G 120 160H 160G 12F 16H NA 160H NA 12H ES 14H NA

WINCH

528 518 57H 56H 53 57 56 55 59 58 59N 59L 58L

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D10 D8 GC D9 GC D4H III 30/30 D3B D3C D4H D4D D4E D6F SR D5B D5M D5H D5E D6E SR D6C D6D D6R D6M D6E D6G D6H D6G SR D3 D5 D10N D10R D4E SR D11N D11R D6H XL D6H XR D6GC D5H XL D8GC D7G2 D7R D7F D7G D7H D8R D8K D8L D8N D8H D9G D9R D8R II D9L D9N D9H DEUCE D6G2 XL D4H XL

MARINE AUXILIARY

3516B

MARINE ENGINE

3304 3306 3412 3408 3406 D353E 3516 3512 D353C D353D 3508 D379A D379B D399 D330C 3408B 3408C 3406B 3406C D349 D346 D348 D398A D398B D343 3306B D333C 3412C 3412D 3304B

PIPELAYER

572R II 587R 578 561N 561M 572R 561H 561D 561C PL61 583R 572F 572G 583K 571G 571F 589 594H 594

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CS-573 CS-583 CS-663E CS-78B CS-563 CS-79B CS-533 CP-663E CS-653 CS-531 CS-76B CP74B CS-76 CS-643 CP-64 CB-534 CP-76 CP-74 CS78B CP-563 CB-335E CB-335D CS68B CS79B CP-68B CP-643 CP-573E CP-74B CP76B CP-533 CP-653 CS-683E CP68B

PETROLEUM PACKAGE

3508

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

G3406 G3516 G3512 G3508 3508 3412C 3304B G3306 G3412 3516 3512 3508C G3412C 3306B 3512B 3408C 3406C

RECLAIMER MIXER

RM-350B RM-350 RM-300 RM-500 RM-250C

ENGINE

G3412 3508PETROL G3406 G3408 G3412C 3512PETROL 3516PETROLEUM

COLD PLANER

PR-1000C PR-450 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-201 PM-565

ROAD RECLAIMER

RR-250B RR-250 RM-350B

ENGINE - MACHINE

3408 3304 3306 3204 3208

CHALLENGER

65 65C 65B 65D 70C

GEN SET ENGINE

3406C 3406B 3408B 3408C G3412C D398B 3304B 3306B 3306 3304 D379B 3412 3412C 3508 D399 3406 3408 3512 3516

RIPPER

D5 977 963 951 955 3 7 6 5 4 9 8 8D 11 10

BOOM

120C

CABLE CONTROL

118 119 129

TRUCK

775D 777C 777B 789B 777D 769B 769D 769C 785 789 793 793B 793C 773D 773B 785B 769 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced