Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups2S-1305: 3.5" Outer Diameter Bearing Insert
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups2S-1305: 3.5" Outer Diameter Bearing Insert
2S-1305: 3.5" Outer Diameter Bearing Insert

Cat® Turbocharger Bearing Insert supports the rotation of the turbocharger shaft, helping to reduce friction and enable efficient turbocharger operation

Brand: Cat

Product Images
2S-1305: 3.5" Outer Diameter Bearing Insert
2S-1305: 3.5" Outer Diameter Bearing Insert
2S-1305: 3.5" Outer Diameter Bearing Insert
2S-1305: 3.5" Outer Diameter Bearing Insert
2S-1305: 3.5" Outer Diameter Bearing Insert

Cat® Turbocharger Bearing Insert supports the rotation of the turbocharger shaft, helping to reduce friction and enable efficient turbocharger operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-1305

Units of Measure

USMetric
Width (mm): 104.1
Height (mm): 27.9
Length (in): 4.1
Height (in): 1.1
Length (mm): 104.1
View More
Compatible Models for part number 2S-1305

GENERATOR

SR4

GENERATOR SET

G3306

WHEEL TRACTOR

621 650B 666 623 651B 641 660B 657B 651 641B 657 666B

TRUCK ENGINE

1673B 1673 1676

VEHICULAR ENGINE

D348 D349

TRACK LOADER

977H 955H

MOTOR GRADER

12E

WHEEL LOADER

980

GEN SET ENGINE

D379B D399 D398B

MARINE ENGINE

D353E D336 D333A D333B D353C D353D D379A D379B D399 D349 D398A D398B D330A D342C

INDUSTRIAL ENGINE

D398 D399 D353C D353E D353D D342 D349 D342C D398B D379 D379B

TRUCK

773

TRACTOR

772

GAS ENGINE

G353D G333C G398 G399 G3306B G379A G342C G379 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced